(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless Steel circlips conform to DIN 1.4122 (BSC SF 14) & also meet BS3673Available in packs of individual sizes of External and 'E' typesSuitable RS circlip pliers available
Part Number |
---|
209-6823 |
209-6873 |
209-6889 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Ring Thickness | Fits Groove Diameter | For Shaft Diameter | Ring Outside Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 298.85 ฿ 210.96 | CIRCLIPS STAINLESS STEEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 0.4mm | 1.5mm | 2.25mm | 3.85mm | ||
฿ 155.00 ฿ 109.41 | CIRCLIPS STAINLESS STEEL | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 0.9mm | 7mm | 9.5mm | 13.8mm | ||
฿ 561.33 ฿ 396.24 | CIRCLIPS STAINLESS STEEL | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 1.1mm | 9mm | 12mm | 18.2mm |
Loading...
Material | Stainless Steel | Circlip Type | E Type |
---|
How can we improve?
How can we improve?