1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Dowel Pins, Metric【10 Pieces Per Package】

STEEL DOWEL PINS

Steel Dowel Pins, Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 392.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel dowel pins
To BS / ISO 8734 limits. Type B
Sizes 2.5 mm and 3 mm are in soft silver steel
Sizes 4, 5, 6, 8 and 10 mm are in case hardened mild steel
They are used to retain parts in a fixed position, maintain alignment between different parts, or to join different components together

 
Part Number
270-704 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 392.96

฿ 277.39

STEEL DOWEL PINS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Finish Plain Material Steel Length 24mm
Pin Type Parallel Diameter 10mm

Please check the type/dimensions/specifications of the part 270-704 in the Steel Dowel Pins, Metric series.