1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Colour Coded Plastic Shim

COLOUR CODED PLASIC SHIM

Colour Coded Plastic Shim
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,707.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

PRECISION BRAND Colour Coded Shim is made from a high quality plastic material
Great for all your plastic shim requirements
Used for gaskets,special parts and various manufacturing applications
Easy to use
Resists oil
Minimal compression during use
Thickness tolerances to industry standards
Consistant performance
Non-conductive to electricity
Thickness indicated by shim colour
Eliminates need for micrometer, saves time and reduces error

 
Part Number
518-778 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,707.23

฿ 5,138.41

COLOUR CODED PLASIC SHIM 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Plastic Length 20in Width 5in
Thickness 0.0005 to 0.030in Colour Assorted Number of Sheets 14

Please check the type/dimensions/specifications of the part 518-778 in the Colour Coded Plastic Shim series.