1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Flexible Sealing Section

SPONGE RUBBER

PVC Flexible Sealing Section
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,960.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From RS Pro a range of flexible sealing strips or door seals which consist of an edge protector strip bonded to sponge rubber sealing section. The edge protector strip is made from PVC and is designed to cover sharp or raw edges on panels, doors and windows. The sponge rubber sections are soft and elastic and provide a secure and durable seal. In addition the rubber sections also have vibration and shock absorbing properties. These flexible seals are easy to fit and are simply pressed into place by hand without the need for any preparatory work, adhesives or additional tools. The edging strip has a grooved profile which clamps it place around the inserted edge. The sponge rubber section provides a seal or barrier between two edges that butt together
• Made from flexible and durable PVC
• Rubber sponge section for additional sealing and shock absorption
• East to fit, simply press into place by hand
• No extra tools adhesives required
• Grooved profile to hold edge into place
• Resistant to weathering
• Wide operating temperature range of -30 to +70°C

 
Part Number
619-1590 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,960.21

฿ 5,307.07

SPONGE RUBBER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material EPDM Rubber Length 20m Width 25mm
Colour Black Height 17.5mm Product Type Sealing Strip

Please check the type/dimensions/specifications of the part 619-1590 in the PVC Flexible Sealing Section series.