1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fold-down Medium Duty【2 Pieces Per Package】

FOLD DOWN MEDIUM DUTY

Fold-down Medium Duty
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,732.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Moulded comfort grip handle
Can be welded or screw fixed

 
Part Number
750-216 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,732.93

฿ 1,155.34

FOLD DOWN MEDIUM DUTY 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Stainless Steel Width 48mm Handle Material Stainless Steel
Height 125mm Dimensions 48 x 125mm Handle Type Carrying Handle
Flush Mount No Spring Loaded No Fold Down Yes
Maximum Load 40kg

Please check the type/dimensions/specifications of the part 750-216 in the Fold-down Medium Duty series.