(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed for repetitive fixing or clampingIdeal for use in small spacesOperated by lifting and rotating handle around a serrated drive to achieve required clamping pressureAlternatively hexagon keys may be used - use 3mm for 42mm, 4mm for 65mm and 78mm and 5mm for 92mm sizes
Part Number |
---|
478-107 |
478-175 |
478-179 |
478-181 |
478-185 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Size | Length | Thread/Insert Length |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,076.41 ฿ 1,384.34 | ZINC HANDLE | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | M6 | 42mm | 8mm | ||
฿ 3,549.40 ฿ 2,366.38 | ZINC HANDLE | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | M12 | 92mm | 16mm | ||
฿ 3,447.01 ฿ 2,298.12 | ZINC HANDLE | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | M10 | 92mm | 16mm | ||
฿ 2,731.77 ฿ 1,821.27 | ZINC HANDLE | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | M10 | 78mm | 12mm | ||
฿ 2,748.43 ฿ 1,832.38 | ZINC HANDLE | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | M8 | 78mm | 12mm |
Loading...
Colour | Black | Lever Type | Clamping Lever | Thread Gender | Female |
---|---|---|---|---|---|
Handle Material | Die Cast Zinc | Insert Material | Stainless Steel |
How can we improve?
How can we improve?