1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball and Socket Joints【4 Pieces Per Package】

Ball and Socket Joints
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 929.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made to DIN71802 with zinc passivated finish
Induction hardened balls are wear resistant
Security clips retain ball studs in sockets
Static pull values for radial and axial loads
Supplied with locknut

 
Part Number
689-394SALE
689-417SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFinish Overall Length Overall Width Ball Diameter Rod Connection Thread

฿ 929.49

฿ 656.13

BALL AND SOCKET JOINTS 2 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10Zinc28.5mm25mm8mmM5

฿ 1,049.93

฿ 741.15

BALL AND SOCKET JOINTS 2 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10Zinc Passivated39.5mm38mm13mmM8

Loading...

  1. 1

Basic Information

Material Steel Accessory Type Ball & Socket Joint