1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Calcium-Magnesium Silicate Thermal Insulation Sheet

SUPERWOOL 607 HT PAPER

Calcium-Magnesium Silicate Thermal Insulation Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,339.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made from Superwool 607 MAX fibres bonded with low percentage of organic binder
High strength superwool paper designed for use as a high temperature gasket material
Also can be used for expansion joints, thin thermal breaks and to prevent bonding of components
Excellent thermal insulation
Can be easily cut and shaped
Highly resistant to chemicals and solvents
Efficient insulation for temperatures of up to 1200 °C
Density 210 kg/m³

Part Number
775-7801 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,339.12

฿ 4,226.29

SUPERWOOL 607 HT PAPER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Calcium-Magnesium Silicate Length 2.2m Maximum Operating Temperature +1260°C
Width 610mm Thickness 3mm Density 0.1602g/cm³
Thermal Conductivity 0.232W/mK Thermal Shock Resistant Yes

Please check the type/dimensions/specifications of the part 775-7801 in the Calcium-Magnesium Silicate Thermal Insulation Sheet series.