1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Acetal Copolymer Rod【5 Pieces Per Package】

ACETAL COPOLYMER

Acetal Copolymer Rod
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 583.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Low moisture absorption and good chemical resistance with excellent mechanical strength. Dimensionally stable, suitable for close tolerance components, bearings, bushes, gears, valves and valve seatings. White in colour

 
Part Number
514-483 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 583.48

฿ 411.88

ACETAL COPOLYMER 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Acetal Length 1m Maximum Operating Temperature +100°C
Colour White Density 1.41g/cm³ Tensile Strength 60 MPa
Hardness M 86 Rockwell Form Rod Water Absorption 0.005
Elongation 0.3 Rod Diameter 8mm Polymer Type Copolymer
Flammability Rating UL 94 HB

Please check the type/dimensions/specifications of the part 514-483 in the Acetal Copolymer Rod series.