1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extruded Acrylic Solid Plastic Sheets【3 Pieces Per Package】 (824-480)

ACRYLIC SHEET

Extruded Acrylic Solid Plastic Sheets (824-480)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From RS Pro a range of high-quality extruded acrylic solid plastic sheets available in a range of sizes and thicknesses.
• Very good optical clarity
• Good impact resistance and shatterproof
• High surface hardness and durability
• Good UV and environmental stability
• Excellent long-term weather resistance
• Good chemical resistance
• Lightweight
• High light transmission
• Flexible and easy to cut, glue, polish and bend

Part Number
824-480 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth Thickness

฿ 677.16

฿ 478.01

ACRYLIC SHEET 1 Pack(s)

3 Pieces Per Package

8 Day(s) 10400mm1.5mm

Loading...

  1. 1

Basic Information

Finish Clear Material Acrylic Length 500mm
Maximum Operating Temperature +70°C Colour Clear Density 1.41g/cm³
Tensile Strength 65 MPa Hardness M 90 Rockwell Water Absorption 0.00005

Please check the type/dimensions/specifications of the part 824-480 in the Extruded Acrylic Solid Plastic Sheets series.

Products with similar specification

Part Number
680-886
824-525
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth Thickness

฿ 3,093.96

1 Pack(s)

3 Pieces Per Package

8 Day(s) 10300mm6mm

฿ 1,769.56

1 Pack(s)

3 Pieces Per Package

8 Day(s) 10400mm5mm