1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Metric Spur Gears

Steel Metric Spur Gears
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,730.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro high quality steel spur gears in a range of gear ratios. Ideally used for speed reduction or increase, torque multiplication, resolution and accuracy in positioning systems.
• Steel EN8 (080M40/080M46) or equivalent
• Tensile strength: 569N/mm2 (min.)
• 20° pressure angle

 
Part Number
521-6660SALE
521-6676SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch Diameter Number of Teeth

฿ 2,730.69

฿ 1,820.55

STEEL METRIC SPUR GEARS 1 Piece(s) 8 Day(s) 88mm44

฿ 4,640.19

฿ 3,093.61

STEEL METRIC SPUR GEARS 1 Piece(s) 8 Day(s) 100mm50

Loading...

  1. 1

Basic Information

Material Steel Hub Diameter 55mm Module 2
Bore Diameter 15mm Face Width 20mm