1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Z, A & B Section Belts

SECTION BELTS

Z, A & B Section Belts
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 456.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Special compounded stiff-yet-flex-crack resistant base
High modulus low stretch (hmls) polyester cords and length stabilisation process resulting in low stretch and maximum life
Polychloroprene impregnated poly-cotton jacket
Precision built belts requiring no matching or coding
Anti-static, heat, oil and abrasion resistant
Standards: API 1B, RMA IP 20, DIN 2215, ISO 4184 & BS3790

Part Number
472-076 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 456.95

฿ 322.56

SECTION BELTS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material PET, Rubber Length 1.32m Height 8mm
Top Width 13mm Belt Section A Minimum Pulley Diameter 80mm

Please check the type/dimensions/specifications of the part 472-076 in the Z, A & B Section Belts series.