HRC Coupling

Brand :
RS Pro

Caution

    Product Description

    HRC semi elastic couplings for general purpose use. Available as F flange type, bush mounted from inside, and H flange bush, inserted from outside face.
    Taper Bush Fixing Allows Quick and Easy Assembly
    Simple Alignment by Straight Edge
    Accommodates Minor Misalignment
    Wrench Clearance for Tightening Bush on Shaft is 29mm (size 70, 90) and 38mm (size 110, 130) – Use of Shortened Wrench will Reduce the Required Dimensions
    Standard Nitrile Rubber Insert
    Temperature Range -40°C to +100°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat