1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Profile DC Motors

LOW PROFILE DC MOTORS

Low Profile DC Motors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 49,127.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Powerful, low profile motors offer many benefits when compared to a conventional permanent magnet dc motor.
Low profile construction requires less space than a conventional motor
Long motor life even when operated at full rating
High power to weight ratio
Very smooth running at slow speeds
Fast acceleration from rest under full load conditions
Low inductance
Low brush sparking
Low r.f.i. emissions
Available in two magnet materials:

 
Part Number
225-9579 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 49,127.35

฿ 32,753.20

LOW PROFILE DC MOTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 60mm Shaft Diameter 10mm Power Rating 110 W
Supply Voltage 23.5 V dc DC Motor Brushed Current Rating 7.6 A
Output Speed 3000 rpm Dimensions 152 (Dia.) x 60 mm Maximum Output Torque 35 Ncm

Please check the type/dimensions/specifications of the part 225-9579 in the Low Profile DC Motors series.