1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Groove Ball Bearing

Deep Groove Ball Bearing
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 73.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An range of RS Pro common metric ball bearings, fitted with two metal shields to prevent ingress of dirt and foreign matter

 
Part Number
618-9991SALE
619-0008SALE
619-0143SALE
619-0238SALE
619-0244SALE
619-0452SALE
619-0496SALE
619-0525SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInside Diameter Dynamic Load Rating End Type Race Width Static Load Rating Outside Diameter

฿ 73.24

฿ 51.70

METRIC SEALED BALL BEARINGS 1 Piece(s) 8 Day(s) 1010mm4.62kNSealed8mm1.96kN26mm

฿ 197.68

฿ 139.54

METRIC SEALED BALL BEARINGS 1 Piece(s) 8 Day(s) 1010mm8.06kNSealed11mm3.4kN35mm

฿ 133.57

฿ 94.29

METRIC SEALED BALL BEARINGS 1 Piece(s) 8 Day(s) 1012mm6.89kNSealed10mm3.1kN32mm

฿ 180.12

฿ 127.15

METRIC SHIELDED BALL BEARINGS 1 Piece(s) 8 Day(s) -15mm5.59kNShielded9mm2.85kN32mm

฿ 174.08

฿ 122.88

METRIC SHIELDED BALL BEARINGS 1 Piece(s) 8 Day(s) 1015mm1.56kNShielded5mm800N24mm

฿ 275.13

฿ 194.21

METRIC SEALED BALL BEARINGS 1 Piece(s) 8 Day(s) 1025mm4.36kNSealed7mm2.6kN37mm

฿ 421.56

฿ 297.58

METRIC SEALED BALL BEARINGS 1 Piece(s) 8 Day(s) 1030mm19.5kNSealed16mm11.2kN62mm

฿ 620.35

฿ 437.91

METRIC SEALED BALL BEARINGS 1 Piece(s) 8 Day(s) 1035mm25.5kNSealed17mm15.3kN72mm

Loading...

  1. 1

Basic Information

Material Steel Bore Type Parallel Ball Bearing Type Deep Groove
Number of Rows 1 Race Type Plain