(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The RS Pro silicone heater mats are designed for areas where standard heating methods are difficult to apply. All the mats are self-adhesive and have etched foil elements embedded into a glass cloth supported rubber compound. These features provided you with a highly robust but flexible product. • Backing adhesive from Nitto, no loss in performance • Thin and lightweight • Less thermal mass • Flexible Silicone with etched foil heating elements • Fits to irregularly shaped objects • Wide temperature range • 240 V ac type mats have a circular hole in the centre which can accept a bi-metallic • Available in square, rectangular and round
Mat Shape | Rectangle |
---|
Please check the type/dimensions/specifications of the part 731-366 in the Heater Mats series.
Part Number |
---|
245-499 |
245-578 |
245-641 |
245-679 |
731-372 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Supply Voltage | Rectangular Mat Size | Power Rating | Peak Temperature |
---|---|---|---|---|---|---|---|---|---|
฿ 828.04 | 1 Piece(s) | 8 Day(s) | 10 | 12 V dc | 25 x 50mm | 1.25 W | +300°C | ||
฿ 5,923.69 | 1 Piece(s) | 8 Day(s) | 10 | 12 V dc | 200 x 400mm | 80 W | +300°C | ||
฿ 5,320.71 | 1 Piece(s) | 8 Day(s) | 10 | 240 V | 150 x 200mm | 200 W | +300°C | ||
฿ 6,314.39 | 1 Piece(s) | 8 Day(s) | 10 | 240 V ac | 200 x 400mm | 267 W | +200°C | ||
฿ 5,090.53 | 1 Piece(s) | 8 Day(s) | 10 | 12 V dc | 200 x 300mm | 60 W | +300°C |
How can we improve?
How can we improve?