1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cartridge Heaters Metric Sizes

Cartridge Heaters Metric Sizes
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 356.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

In order to obtain optimum performance from these products, it is advised that temperature sensing and control elements be used with them.
Cartridge heaters have high temperature lead wires that can stand temperature of up to 450̊C
High impact ceramic cap suitable for high vibration applications
Deep holes in ceramic cap prevents fraying of lead when bent
Nickel-chromium resistance wire for maximum heater life
TIG welded end disc prevents contamination and moisture absorption
Fiberglass lead wire insulation
10" Lead wires

 
Part Number
860-6909SALE
860-7000SALE
860-7145SALE
860-7163SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Power Rating Diameter

฿ 356.67

฿ 251.77

CARTRIDGE HEATERS 1 Piece(s) 8 Day(s) 40mm200 W10 mm

฿ 1,521.39

฿ 1,073.95

CARTRIDGE HEATERS 1 Piece(s) 8 Day(s) 75mm225 W16 mm

฿ 1,090.04

฿ 769.46

CARTRIDGE HEATERS 1 Piece(s) 8 Day(s) 60mm75 W6.5 mm

฿ 479.39

฿ 338.40

CARTRIDGE HEATERS 1 Piece(s) 8 Day(s) 40mm100 W10 mm

Loading...

  1. 1

Basic Information

Supply Voltage 220 V ac Lead Length 10in