1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Process Indicator with Universal Input

DIGITAL PROCESS INDICATOR

Digital Process Indicator with Universal Input
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,759.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Process indicators are designed for measuring temperature and any process value. They can be used in many applications with their universal process input, alarm functions and serial communication unit.
4 Digit display
Universal process input
Smart output module system
Programmable alarm functions
Retransmission of process value
Hardware configuration with output modules
RS-232 or RS-485 serial communication

 
Part Number
875-1214 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17,759.77

฿ 11,840.44

DIGITAL PROCESS INDICATOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Number of Input Points(pcs.) 1 Maximum Operating Temperature +50°C Minimum Operating Temperature 0°C
IP Rating IP65, NEMA 4X Termination Type Screw Series RS Pro
Number of Outputs 2 Mounting Type 1/8 DIN (H) Supply Voltage 100 to 240 V ac
Size 48 x 96mm Input Type Linear, RTD, Thermocouple Panel Depth 86.6mm

Please check the type/dimensions/specifications of the part 875-1214 in the Digital Process Indicator with Universal Input series.