19mm Touch Switches IP68

Caution
Product Description
Touch switches from RS that are available in various colours and illumination options. An auto calibration function ensures the switch adapts to changing environments. Ideal for the food and medical industry as a gloved hand will activate the switch.The impact resistance is rated at IK02 for the switch face ( PC ) plastic parts and IK10 for metal face parts.
Wire length: 300 mm
Electrical life: 1000000 cycles at full load
UV resistance: UVA / UVB