1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Mounting Brackets for Cylindrical (Barrel) Sensors

STEEL MOUNTING BRACKETS

Steel Mounting Brackets for Cylindrical (Barrel) Sensors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,141.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Size 1 suitable for 4mm diameter plain barrel and M5, M8, M12, M14 and M18 sensors. Reducing inserts included
Size 2 suitable for M30 sensors
Adjustment in all planes prior to securing in required position
Manufactured from 8mm diameter BZP steel bar and Nylon 66 clamping parts
Supplied in kit form with assembly instructions

 
Part Number
256-001 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,141.13

฿ 805.52

STEEL MOUNTING BRACKETS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Accessory Type Mounting Bracket For Use With M12 Type, M14 Type, M18 Type, M4 Type, M5 Type, M8 Type

Please check the type/dimensions/specifications of the part 256-001 in the Steel Mounting Brackets for Cylindrical (Barrel) Sensors series.