1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incremental Encoder

WDG58H INCREMENTAL

Incremental Encoder
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 23,787.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optical incremental RSI 58H encoders.
Maximum mechanical and electrical safety
Thru-Bore
High protection IP65, with oil seal
Full connection protection with 10V dc to 30V dc
High noise immunity
Up to 5000 ppr
Stainless steel shaft
Rugged industrial standard encoder
Operating temperature: -20 °C to +80 °C

 
Part Number
795-1176 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 23,787.35

฿ 15,859.03

WDG58H INCREMENTAL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +80°C Current Rating 100 mA Minimum Operating Temperature -20°C
IP Rating IP65 Mounting Type Hollow Shaft Supply Voltage 10 to 30 V dc
Resolution 5000 ppr Overall Width 58 Dia.mm Overall Depth 44.5mm
Pulses Per Revolution 4096 Maximum Revolutions 6000rpm Switching Frequency 200 kHz
Shaft Type Hollow Output Signal Type HTL Inverted

Please check the type/dimensions/specifications of the part 795-1176 in the Incremental Encoder series.