1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STS Pulley, S8M Type (Part Number)

STS Pulley, S8M Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is Bando Chemical Industries brand's high-precision STS pulley shaft hole finished product.
It can be used as a part of the transmission mechanism together with the timing belt.
[Features]
・ You can purchase complete pulleys with shaft holes, keys and taps according to the shaft diameter to be used without drawing
[Applications]
・ It is used in a wide range of equipment from large machines such as machine tools and injection molding machines to office equipment such as copiers and printers

Drawing

STS pulley, S8M type, drawing 1

Standard tooth model

STS pulley, S8M type, drawing 2


STS pulley S8M type basic specifications

Standard pulley shape

Pulley size table

Nominal widthBelt width used
(mm)
Total width
W (mm)
Pulley width
l (mm)
Tooth width
WA (mm)
Flange step width
S (mm)
1501523Number of teeth 40 or less: 38173
Number of teeth 44 to 60: 46
2502534Number of teeth 40 or less: 49283
Number of teeth 44 to 60: 57
4004050Number of teeth 40 or less: 65443
Number of teeth 44 to 60: 73
6006071Number of teeth 40 or less: 86653
Number of teeth 44 to 60: 94
Number of pulley teethPulley shapeMaterialsPitch diameterOuter DiameterPulley widthBoss widthBoss DiameterFlange part number
dp (mm)do (mm)l (mm)B (mm)db (mm)
18A·BCarbon steel for machine structure45.8444.46651529FS5333
1948.3847.01651534FS5638
2050.9349.56651535FS5939
2153.4852.1651535FS5939
2256.0254.65651535FS6242
2461.1259.74651540FS6848
2666.2164.84651540FS7555
2871.369.93651550FS7753
3076.3975.02651550FS8363
3281.4980.12651565FS8969
3486.5885.21651565FS9272
3691.6790.3651575FS9878
40101.86100.49651580FS10887
44112.05110.67732390FS120100
48122.23120.867323100FS129108
50127.32125.957323100FS136116
60152.79151.427323100FS160140

Standard table of shaft hole specifications

STS pulley, S8M type, shaft hole specification standard
Number of teethTooth profileNominal widthPulley shape
Materials
Flange
Included
Surface TreatmentPulley shape
AB
Shaft hole specification (to) 1 mm unit designation (·) selectionShaft hole specification (to) 1 mm unit designation (·) selection
H (d)
Round hole
P(d)/T (d)
Round hole and tap
K (d)
Keyway
C (d)
Keyway and tap
N(d)/TK (d)
Keyway and tap
V stepped holeY Both-end stepped hole
WB 2 stepped hole
H (d)
Round hole
P(d)/T (d)
Round hole and tap
K (d)
Keyway
C (d)
Keyway and tap
N(d)/TK (d)
Keyway and tap
V/F stepped hole
V (d)Z
Z-d ≧ 2
J
(0.1 mm unit)
Y (d) / WB (d)Q·RS·T
(0.1 mm unit)
V (d) / F (d)Z
Z-d ≧ 2
J
(0.1 mm unit)
18S8M0150
0250
0400
0600
A
B
FNA
(base material)
BL
(Black oxide coating)
12

28
12

25
12

22
12

20
12

20
12

25
14

27
3≦J
≦W-3
12

23
14

25
S+T≦
W-3
12

19
12

19
12

17
12

16
12

15
12

17
14

19
3≦J
≤ l - 3
1912

30
12

30
12

26
12

20
12

24
12

28
14

30
12

28
14

30
12

22
12

22
12

22
12

20
12

20
12

20
14

22
2012

32
12

30
12

26
12

20
12

24
12

30
14

32
12

29
14

31
12

23
12

23
12

22
12

20
12

20
12

21
14

23
2112

34
12

30
12

26
12

20
12

24
12

31
14

33
12

29
14

31
12

23
12

23
12

22
12

20
12

20
12

21
14

23
2212

35
12

32
12

28
12

20
12

26
12

32
14

34
12

32
14

34
12

23
12

23
12

22
12

20
12

20
12

21
14

23
2412

39
12

38
12

34
12

20
12

32
12

37
14

39
12

37
14

39
12

25
12

25
12

25
12

20
12

24
12

23
14

25
2612

42
12

42
12

38
12

20
12

36
12

40
14

42
12

40
14

42
12

25
12

25
12

25
12

20
12

24
12

23
14

25
2812

44
12

43
12

38
12

20
12

36
12

42
14

44
12

42
14

44
12

30
12

30
12

30
12

20
12

30
12

28
14

30
3012

49
12

49
12

49
12

20
12

49
12

47
14

49
12

47
14

49
12

30
12

30
12

30
12

20
12

30
12

28
14

30
3212

51
12

51
12

51
12

20
12

51
12

49
14

51
12

49
14

51
12

42
12

42
12

42
12

20
12

42
12

40
14

42
3412

55
12

55
12

51
12

20
12

51
12

53
14

55
12

53
14

55
12

42
12

42
12

42
12

20
12

42
12

40
14

42
3612

58
12

58
12

57
12

20
12

57
12

56
14

58
12

56
14

58
12

45
12

45
12

45
12

20
12

45
12

43
14

45
4012

65
12

63
12

62
12

20
12

60
12

63
14

65
12

63
14

65
12

50
12

50
12

50
12

20
12

50
12

48
14

50
4420

72
20

70
20

70
20

20
20

70
20

70
22

72
20

70
22

72
20

56
20

56
20

55
20

20
20

55
20

54
22

56
4820

78
20

70
20

70
20

20
20

70
20

76
22

78
20

76
22

78
20

62
20

62
20

62
20

20
20

62
20

60
22

62
5020

82
20

70
20

70
20

20
20

70
20

80
22

82
20

80
22

82
20

62
20

62
20

62
20

20
20

62
20

60
22

62
6020

107
20

70
20

70
20

20
20

70
20

105
22

107
20

88
22

90
20

62
20

62
20

62
20

20
20

62
20

60
22

62
In the case of shaft hole specifications N, K, TK, shaft hole diameters 51 to 54 cannot be manufactured. In the case of shaft hole specification C, shaft hole diameters of 13, 14, 17, 21 and above cannot be manufactured.
Shaft hole specifications H (round hole), K (keyway), V/F (stepped hole), Y (stepped hole at both ends), WB (2-ended stepped hole) do not have tapped holes.
A set screw is attached to shaft hole specifications P, N, TK, and C.
No surface treatment is applied to the processed part.
The flange is rivet before shipping, but it can be shipped without riveting as an option.
Depending on the combination of number of teeth, width and shape, it may not be handled even in the above table. Please be aware of this.
  Keyway dimension drawing

Keyway / tap dimensions

Adaptive shaft hole diameter
(mm)
Keyway width
B
Tolerance
JS9
Keyway height
h
ToleranceTap size
T
Set screw
() is semi-standard
4 or more and 6.35 or less *M3M3 × 4
7 or more and 9 or less *M4M4 × 5 (M4 × 4)
10 or more and 12 or less4±0.0151.8+0.1
0
M4M4 × 5 (M4 × 4)
Over 12, and 17 or less52.3M5M5 × 5
Over 17, and 22 or less62.8M6M6 × 8 (M6 × 6)
Over 22, and 30 or less8±0.0183.3+0.2
0
Over 30, and 38 or less10M8M8 × 10 (M8 × 8)
Over 38, and 44 or less12±0.0215
Over 44, and 50 or less143.8
Over 50, and 58 or less164.3M10M10 × 12
Over 58, and 65 or less184.4
  • * ø4 to 7, 9, 51 to 54 (shaft hole diameter: 4 to 7, 9, 51 to 54 mm) cannot be keyway milled.

About tap processing

 

● Threading from the tooth part is processed from the tooth bottom (tooth valley part). If 2 places are required at a 90° (or 120°) angle, the manufacturer will process from the tooth bottom closest to 90° (or 120°) at 90° (or 120°) or higher.
● If there is directionality in the tooth or boss part by processing in 2 places (example: rotation direction with respect to the keyway position), the manufacturer will process it clockwise when viewed from the boss side.
● The threading position at the tooth and boss is processed at the center of the tooth (W) and boss (B).
● The standard screw depth is the effective screw diameter × (1.5 to 2.0).
● When threading (tap) to the flange is specified, the standard position accuracy is pitch circle diameter ±0.3 mm and rotation direction ±0.3 mm.
 

Alteration

STS pulley, S8M type, alteration 1
STS pulley, S8M type, alteration 2

Flange mounting method
Since the STS / synchro belt can be used at high torque and high speed, be sure to follow the procedure below to attach the flange to prevent accidents.

(1) Riveting method (Standard Flange)

(1) Please prepare a prick punch, a flat board, a cylindrical jig, and a hammer.
(2) If contaminants adhere to the flange fitting part of the pulley, a gap will be created between the pulley and the flange part, and it will not be possible to crimp properly. Clean the flange fitting part.
(3) Place the pulley main unit on a flat board and crimp it with a perforation punch so that the pulley main unit covers the flange side.

Use a punch and rivet as described above.

Be careful when riveting the XL type sintered pulley.
(Like the S45C product, it may be chipped if it is hit hard)

* In the case of B type pulley, since it has a boss, it will be in an unstable state when riveting, so use a cylindrical jig so that it can be riveted evenly.
When riveting the opposite side of the boss, it will be in an unstable state, so if you insert the boss into a cylindrical pipe, etc., as shown in the above figure, it will be easier to crimp.
(4) When crimping the flange, be sure to crimp it in diagonal order.
(5) The number of crimps should be as follows.

Pulley diameter (mm)Number of rivets
31 or less6 places or more
Over 31, and 50 or less8 places or more
Over 50, and 80 or less10 places or more
Over 80, and 150 or less12 places or more
Over 150, and 220 or less16 places or more
More than 22020 places or more

(6) After installing the flange, check for looseness.

(2) Screw mount method

The flange of the large diameter pulley of S8M/S14M type and XH/XXH type pulley should be a cutting flange, and the pulley body should be fixed with countersunk screws.

[Design information]

Design procedure,Standard transmission capacity table
Part Number
22S8M0600AF-NA-H-[12-35/1]
28S8M0600AF-NA-H-[12-44/1]
32S8M0600AF-NA-H-[12-51/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Diameter d
(ø)

-

TIMINGPULLY 1 Piece(s) 14 Day(s) 2212 ~ 35

-

TIMINGPULLY 1 Piece(s) 14 Day(s) 2812 ~ 44

-

TIMINGPULLY 1 Piece(s) 14 Day(s) 3212 ~ 51

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series S8M Belt Width Used (mm)(mm) 60
Pulley Shape Shape A Material Carbon Steel Belt Width Used(Inch)(Inch) 2.36
Surface Treatment No Shaft hole processing type Round hole (H)