1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Series End Cap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 120.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cap to protect frame ends.
[Features]
·The material is ABS resin
[Applications]
·Factory automation equipment cover material
·Exhibition cover parts
·Parts for workbench
·Parts for the machine base

 
Part Number
ECP-7575-6
ECPR-25165
ECPR-2587
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCap Type Mount Type External Dimension
(mm)

฿ 120.62

NIQ FLAME CAP 1 Piece(s) 3 Day(s) 10[Three-Sided Shape] Multi-faceG Type75x75

฿ 126.99

NIQ FLAME CAP 1 Piece(s) 8 Day(s) 10Shape RE Type25x165

฿ 140.81

NIQ FLAME CAP 1 Piece(s) 3 Day(s) 10Shape RF Type25x86.5

Loading...

  1. 1

Basic Information

Mounting Method Cap Stopping Material Resin Color Black
Details of Material ABS resin [ABS]