1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pressure Switch Micro Switch Type IS100 Series

Pressure Switch Micro Switch Type IS100 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,193.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Pressure switch IS100 Series is used for automatic pneumatic pressure control in a wide range of fields such as industrial machinery, chemical plants, etc.

Part Number
IS100-02
IS101-02
IS112-02
IS113-02-04
IS114-02-04
IS114-02-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Output Specification Wire outlet size

฿ 2,531.30

SMC IS TYPE 1 Piece(s) 55 Day(s) AirWith 3-core metallic connector-

฿ 2,193.00

SMC IS TYPE 1 Piece(s) 55 Day(s) AirExposed terminal plate-

฿ 3,288.65

SMC IS TYPE 1 Piece(s) 55 Day(s) AirTerminal plate with cover-

฿ 4,574.70

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) -Terminal board with cover with cable gland15a, G1/2

฿ 89,359.65

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) -Terminal board with cover with female thread15a, G1/2

฿ 89,359.65

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) -Terminal board with cover with female thread20a, G3/4

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Rated Pressure (Max.) 100kPa
Sensor, Monitor Structure Separate Type, Terminal Block Connection Output Method Switch Pipe Port Type Female Thread
Plumbing Thread Type Rc Plumbing Thread Nominal 1/4 Pressure Resistant(MPa) 0.2
Operating Temperature Range(°C) -5::60 Number of Output Points 2 Mounting Holes Presence
Display No Lamp No