(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· No need to replace elements.
· Unique element structure that is possible to backwash.
· Environmentally friendly recyclable filter.
· Automatic cleaning is possible.
· 2 types of elements that can be selected according to fluid conditions.
Part Number |
---|
FN4102V-20-S020G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Pressure gauge accessories | Compatible Models | Tank capacity (L) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 289,306.85 | SMC FILTER | 1 Piece(s) | 3 Day(s) | [Standard] Low-Maintenance Filter | Fluid | _ | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | FKM | 500 | Cylinder-type | SUS304 | With Pressure Gauge (Liquid contact part: Brass) | N/A | - |
Loading...
Please check the type/dimensions/specifications of the part FN4102V-20-S020G in the Refresh Filter FN1 / FN4 Series series.
Part Number |
---|
END200-005 |
END200-020 |
END210-005 |
FND100N-10-M149X0 |
FND100V-10-M149X0 |
FNR100N-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Pressure gauge accessories | Compatible Models | Tank capacity (L) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,726.95 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | 5μm | - | - | - | - | - | - | - | - | - | - | 500 | Cylinder-type | - | None | FN11□2□ | - | ||
฿ 42,726.95 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | _ | - | - | - | - | - | - | - | - | - | - | 500 | Cylinder-type | - | None | FN11□2□ | - | ||
฿ 42,726.95 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | 5μm | - | - | - | - | - | - | - | - | - | - | 500 | Height gap type | - | None | FN11□2□ | - | ||
฿ 49,572.85 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Dust Collection Filter | Fluid | 149μm | [Rc (R)] R | 1 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | NBR | N/A | Wire mesh | SUS304 | None | N/A | - | ||
฿ 50,832.55 | 1 Piece(s) | 3 Day(s) | [Related Components (Auxiliary Devices)] Dust Collection Filter | Fluid | 149μm | [Rc (R)] R | 1 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | FKM | N/A | Wire mesh | SUS304 | None | N/A | - | ||
฿ 8,116.65 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Reservoir Tank | Fluid | No | [Rc (R)] Rc | 1 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | NBR | N/A | None | None | None | N/A | 1.1 |
How can we improve?
How can we improve?