(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Filtration efficiency: 99% or more.
· Prevents dust generation in the housing.
· Integrity check has been conducted.
· Prevents liquid accumulation in the case.
Part Number |
---|
FGH300-10-DX20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Element length | Element type | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,828.80 | SMC FGH TYPE | 1 Piece(s) | 55 Day(s) | [Standard] High-Precision Filter for Liquids | Fluid | 0.2μm | [Rc (R)] Rc | 1 | Standard | No | [Metal] SUS316 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | 496 | Membrane | PTFE |
Loading...
Please check the type/dimensions/specifications of the part FGH300-10-DX20T in the High-Accuracy Filter for Liquid FGH Series series.
Part Number |
---|
FGH100-03-J002T |
FGH100-03-J004T |
FGH100-03-J006T |
FGH300-10-DX40T |
FGH300-10-J002T |
FGH300-10-J004T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Element length | Element type | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,427.10 | 1 Piece(s) | 55 Day(s) | [Standard] High-Precision Filter for Liquids | Fluid | 2㎛ | [Rc (R)] Rc | 3/8 | Standard | No | [Metal] SUS316 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | 117 | HEPO II | PTFE | ||
฿ 16,330.20 | 1 Piece(s) | 55 Day(s) | [Standard] High-Precision Filter for Liquids | Fluid | 4μm | [Rc (R)] Rc | 3/8 | Standard | No | [Metal] SUS316 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | 117 | HEPO II | PTFE | ||
฿ 16,233.30 | 1 Piece(s) | 55 Day(s) | [Standard] High-Precision Filter for Liquids | Fluid | 6μm | [Rc (R)] Rc | 3/8 | Standard | No | [Metal] SUS316 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | 117 | HEPO II | PTFE | ||
฿ 27,088.65 | 1 Piece(s) | 55 Day(s) | [Standard] High-Precision Filter for Liquids | Fluid | 0.4μm | [Rc (R)] Rc | 1 | Standard | No | [Metal] SUS316 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | 496 | Membrane | PTFE | ||
฿ 27,137.10 | 1 Piece(s) | 55 Day(s) | [Standard] High-Precision Filter for Liquids | Fluid | 2㎛ | [Rc (R)] Rc | 1 | Standard | No | [Metal] SUS316 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | 496 | HEPO II | PTFE | ||
฿ 26,652.60 | 1 Piece(s) | 55 Day(s) | [Standard] High-Precision Filter for Liquids | Fluid | 4μm | [Rc (R)] Rc | 1 | Standard | No | [Metal] SUS316 | No | Pipe connection type | null~1 | [(Right)] From Left to Right | 496 | HEPO II | PTFE |
How can we improve?
How can we improve?