1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bag Filter FGF Series (Part Number)

SEAL

Bag Filter FGF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 102.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Bag Filter with excellent safety and maintainability.
Liquid quality can be stabilized by filtering and reuse of filter is possible.
[Features]
· Ideal for filtering high flow rate fluid.
· Easy maintenance.
· With safety mechanism.
· Bag type element.
· A wide range of filtration accuracy can be selected.
· Band method adopted.
· Element can be replaced outside the container.
· Structure without liquid pool.
· Weight reduction.
· Piping work is easy.

Drawing

Bag filter FGF series, drawing 01

FGF□1□-20

Bag filter FGF series, drawing 02

FGF□3□-40

Bag filter FGF series, drawing 03

FGF□5□-50

 

Product Specifications

FGF□1

 
Components / replacement parts
Bag filter FGF series, product specifications 01
Bag filter FGF series, product specifications 02

*1) For □ part of the model number, please refer to the Model Number Notation.
*2) When replacing the (5) V-band, the (7) O-ring should be replaced at the same time.

FGF□3□-40
FGF□5□-60

 
Component parts and seal list
Bag filter FGF series, product specifications 03
Bag filter FGF series, product specifications 04

*1) For □ part of the model number, please refer to the Model Number Notation.
*2) The legs are made of carbon steel.

Bag filter FGF series, product specifications 05

*1) Conditions: Fluid = water, pressure drop 7 kPa, nominal micron rating 100 Mm
*2) Customers are responsible for confirming the compatibility of the fluid to be used.
*3) The outer surface of the container is equivalent to surface finish No.2 * . (Scratches, scrapes, blotches and uneven color may be present as long as they do not interfere with function and performance. ) * The symbol refers to surface finishing of JIS G 4305 cold rolled stainless steel sheet
*4) For the FGF□1 series, this indicates cases where the "with pressure gauge" option has been selected.
*5) The element replacement should be controlled so that the differential pressure does not exceed 0.1 MPa.
*6) Parts other than the wetted parts are made of carbon steel and painted (silver).
*7) FGF□3 and FGF□5 are made-to-order products

Standard Table

FGF□1□-20

FGF□3□-40

FGF□5□-50

Bag filter FGF series, standard table 01
Bag filter FGF series, standard table 02
Bag filter FGF series, standard table 03

Selection support information

Bag filter FGF series, selection information 01

The element size □ should be selected (A: ø190 × L440, B: ø190 × L770) based on the amount of contaminants.
The above is for guideline purpose only, so the compatibility of fluid with product, seal and element material should be checked before operation.
The flow rate is the appropriate flow rate at a viscosity equivalent to water.
*1) FGF□3 and FGF□5 are made-to-order products

Part Number
AL-23S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Accessory O-Ring, Gasket Material Custom-made Specifications Nominal of pipe flange Pressure gauge accessories Compatible Models Element Size

฿ 5,792.75

SEAL 1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] O-Ring-----------NoneNoneNoneN/ANoneFGFL3□-40/FGFR3□-40N/A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AL-23S in the Bag Filter FGF Series series.

Products with similar specification

Part Number
AI-3S
AL-20S
AL-21S
AL-24S
AL-26S
AL-27S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Accessory O-Ring, Gasket Material Custom-made Specifications Nominal of pipe flange Pressure gauge accessories Compatible Models Element Size

฿ 1,382.91

1 Piece(s) 45 Day(s) [Related Components (Auxiliary Devices)] Foundation Bolt-----------NoneNoneNoneN/ANoneFGF□3□-40/FGF□5□-60N/A

฿ 102.00

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Gasket-----------NoneNoneNoneN/ANoneFGFS3□-40/FGFC3□-40/FGFS5□-60/FGFC5□-60N/A

฿ 1,704.25

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Gasket-----------NoneNoneNoneN/ANoneFGFL3□-40/FGFR3□-40/FGFL5□-60/FGFR5□-60N/A

฿ 7,837.85

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] O-Ring-----------NoneNoneNoneN/ANoneFGFL5□-60/FGFR5□-60N/A

฿ 885.70

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] O-Ring-----------NoneNoneNoneN/ANoneFGFS3□-40/FGFC3□-40N/A

฿ 1,090.55

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] O-Ring-----------NoneNoneNoneN/ANoneFGFS5□-60/FGFC5□-60N/A