(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bag Filter with excellent safety and maintainability.
Liquid quality can be stabilized by filtering and reuse of filter is possible.
[Features]
· Ideal for filtering high flow rate fluid.
· Easy maintenance.
· With safety mechanism.
· Bag type element.
· A wide range of filtration accuracy can be selected.
· Band method adopted.
· Element can be replaced outside the container.
· Structure without liquid pool.
· Weight reduction.
· Piping work is easy.
FGF□1□-20
FGF□3□-40
FGF□5□-50
*1) For □ part of the model number, please refer to the Model Number Notation.
*2) When replacing the (5) V-band, the (7) O-ring should be replaced at the same time.
*1) For □ part of the model number, please refer to the Model Number Notation.
*2) The legs are made of carbon steel.
*1) Conditions: Fluid = water, pressure drop 7 kPa, nominal micron rating 100 Mm
*2) Customers are responsible for confirming the compatibility of the fluid to be used.
*3) The outer surface of the container is equivalent to surface finish No.2 * . (Scratches, scrapes, blotches and uneven color may be present as long as they do not interfere with function and performance. ) * The symbol refers to surface finishing of JIS G 4305 cold rolled stainless steel sheet
*4) For the FGF□1 series, this indicates cases where the "with pressure gauge" option has been selected.
*5) The element replacement should be controlled so that the differential pressure does not exceed 0.1 MPa.
*6) Parts other than the wetted parts are made of carbon steel and painted (silver).
*7) FGF□3 and FGF□5 are made-to-order products
The element size □ should be selected (A: ø190 × L440, B: ø190 × L770) based on the amount of contaminants.
The above is for guideline purpose only, so the compatibility of fluid with product, seal and element material should be checked before operation.
The flow rate is the appropriate flow rate at a viscosity equivalent to water.
*1) FGF□3 and FGF□5 are made-to-order products
Part Number |
---|
FGFS1B-20-E001B-X72 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Nominal of pipe flange | Pressure gauge accessories | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 52,974.55 | SMC FGFS TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Bag Filter | Fluid | 1μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] Stainless Steel | No | Pipe connection type | null~0.5 | [(Right)] From Left to Right | None | NBR | PP (Polypropylene) Bag Element | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
Loading...
Please check the type/dimensions/specifications of the part FGFS1B-20-E001B-X72 in the Bag Filter FGF Series series.
Part Number |
---|
AL-20S |
AL-21S |
AL-23S |
FGFS1B-20-E003B-G-X72 |
FGFS1B-20-E003B-X72 |
FGFS1B-20-E005B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Nominal of pipe flange | Pressure gauge accessories | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 102.00 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Gasket | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFS3□-40/FGFC3□-40/FGFS5□-60/FGFC5□-60 | N/A | ||
฿ 1,704.25 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Gasket | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFL3□-40/FGFR3□-40/FGFL5□-60/FGFR5□-60 | N/A | ||
฿ 5,792.75 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] O-Ring | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFL3□-40/FGFR3□-40 | N/A | ||
฿ 53,982.65 | 1 Piece(s) | 55 Day(s) | [Standard] Bag Filter | Fluid | 3μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] Stainless Steel | No | Pipe connection type | null~0.5 | [(Right)] From Left to Right | None | NBR | PP (Polypropylene) Bag Element | N/A | With Pressure Gauge | N/A | ø190 × 770 | ||
฿ 53,081.65 | 1 Piece(s) | 55 Day(s) | [Standard] Bag Filter | Fluid | 3μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] Stainless Steel | No | Pipe connection type | null~0.5 | [(Right)] From Left to Right | None | NBR | PP (Polypropylene) Bag Element | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 | ||
฿ 52,669.40 | 1 Piece(s) | 55 Day(s) | [Standard] Bag Filter | Fluid | 5μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] Stainless Steel | No | Pipe connection type | null~0.5 | [(Right)] From Left to Right | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
How can we improve?
How can we improve?