1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Filter for Industrial Use FGA Series (Part Number)

SMC FGAS TYPE

Filter for Industrial Use FGA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91,586.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)

Part Number
FGAS09C-14-M005V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Filtration Level Bowl Material Nominal of pipe flange Element length Element type Element materials Element seal materials Number of arranged elements

฿ 872,871.16

SMC FGAS TYPE 1 Piece(s) 45 Day(s) [Standard] Industrial Filter5μm[Metal] SUS30440 (1 1/2B)750Micro-meshSUS304 / EpoxyFKM9

Loading...

  1. 1

Basic Information

Compressed Air Quality Fluid Connection Type Pipe flange Operating Environment Standard
Drain Cock No Bowl Guard No How to Connect Pipe connection type
Operating Pressure Range(MPa) null::1 Flow Direction From Left to Right