1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for Industrial Use FGA Series (Part Number)

SMC FGAS TYPE

Filter for Industrial Use FGA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91,586.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)

Part Number
FGAS09D-24-T010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Filtration Level Bowl Material Nominal of pipe flange Element length Element type Element materials Element seal materials Number of arranged elements

฿ 273,441.60

SMC FGAS TYPE 1 Piece(s) 55 Day(s) [Standard] Industrial Filter10μm[Metal] SUS30465 (2 1/2B)1,000FiberPolypropyleneNone9

Loading...

  1. 1

Basic Information

Compressed Air Quality Fluid Connection Type Pipe flange Operating Environment Standard
Drain Cock No Bowl Guard No How to Connect Pipe connection type
Operating Pressure Range(MPa) null::1 Flow Direction From Left to Right

Please check the type/dimensions/specifications of the part FGAS09D-24-T010 in the Filter for Industrial Use FGA Series series.

Products with similar specification

Part Number
FGAC04A-10-B010N
FGAC04A-10-B120N
FGAC04A-10-L020T
FGAS09D-24-T020
FGAS18B-24
FGAS18B-24-G001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Filtration Level Bowl Material Nominal of pipe flange Element length Element type Element materials Element seal materials Number of arranged elements

฿ 106,414.90

1 Piece(s) 55 Day(s) [Standard] Industrial Filter10μm[Metal] SS40025 (1B)250Sintered metalBronzeNBR4

฿ 106,414.90

1 Piece(s) 55 Day(s) [Standard] Industrial Filter120μm[Metal] SS40025 (1B)250Sintered metalBronzeNBR4

฿ 151,481.05

1 Piece(s) 55 Day(s) [Standard] Industrial Filter_[Metal] SS40025 (1B)250Micro-meshSUS 316Fluoropolymer4

฿ 271,871.65

1 Piece(s) 55 Day(s) [Standard] Industrial Filter_[Metal] SUS30465 (2 1/2B)1,000FiberPolypropyleneNone9

฿ 323,702.95

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Container single itemNo[Metal] SUS30465 (2 1/2B)500NoneNoneNone18

฿ 518,955.70

1 Piece(s) 18 Day(s) [Standard] Industrial Filter1μm[Metal] SUS30465 (2 1/2B)500FiberGlass fiberNone18