(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)
Part Number |
---|
FGAS18C-24-L040A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 918,774.00 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 40μm | [Metal] SUS304 | 65 (2 1/2B) | 750 | Micro-mesh | SUS 316 | Non asbestos | 18 |
Loading...
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Operating Pressure Range(MPa) | null::1 | Flow Direction | From Left to Right |
Please check the type/dimensions/specifications of the part FGAS18C-24-L040A in the Filter for Industrial Use FGA Series series.
Part Number |
---|
FGAC04A-10-B010N |
FGAC04A-10-B120N |
FGAC04A-10-L020T |
FGAS18C-24-S005T |
FGAS18C-24-T001 |
FGAS18C-24-T005 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 106,414.90 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SS400 | 25 (1B) | 250 | Sintered metal | Bronze | NBR | 4 | ||
฿ 106,414.90 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 120μm | [Metal] SS400 | 25 (1B) | 250 | Sintered metal | Bronze | NBR | 4 | ||
฿ 151,481.05 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SS400 | 25 (1B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | 4 | ||
฿ 905,990.58 | 1 Piece(s) | 45 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 65 (2 1/2B) | 750 | Sintered metal | Stainless steel | Fluoropolymer | 18 | ||
฿ 362,188.40 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SUS304 | 65 (2 1/2B) | 750 | Fiber | Polypropylene | None | 18 | ||
฿ 362,188.40 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 65 (2 1/2B) | 750 | Fiber | Polypropylene | None | 18 |
How can we improve?
How can we improve?