(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)
Part Number |
---|
FGAC18B-24-T050 |
FGAS18B-24-T050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 356,939.60 | SMC FILTER | 1 Piece(s) | 24 Day(s) | [Standard] Industrial Filter | 50μm | [Metal] SS400 | 65 (2 1/2B) | 500 | Fiber | Polypropylene | None | 18 | ||
฿ 334,867.70 | SMC FGAS TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 50μm | [Metal] SUS304 | 65 (2 1/2B) | 500 | Fiber | Polypropylene | None | 18 |
Loading...
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Operating Pressure Range(MPa) | null::1 | Flow Direction | From Left to Right |
How can we improve?
How can we improve?