(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)
Part Number |
---|
FGAS07C-20-T020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 217,307.60 | SMC FGAS TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 50 (2B) | 750 | Fiber | Polypropylene | None | 7 |
Loading...
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Operating Pressure Range(MPa) | null::1 | Flow Direction | From Left to Right |
Please check the type/dimensions/specifications of the part FGAS07C-20-T020 in the Filter for Industrial Use FGA Series series.
Part Number |
---|
FGAC04A-10-B010N |
FGAC04A-10-B120N |
FGAC04A-10-L020T |
FGAS07C-20-T050 |
FGAS07C-20-TX50 |
FGAS07D-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 106,414.90 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SS400 | 25 (1B) | 250 | Sintered metal | Bronze | NBR | 4 | ||
฿ 106,414.90 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 120μm | [Metal] SS400 | 25 (1B) | 250 | Sintered metal | Bronze | NBR | 4 | ||
฿ 151,481.05 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SS400 | 25 (1B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | 4 | ||
฿ 217,307.60 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 50μm | [Metal] SUS304 | 50 (2B) | 750 | Fiber | Polypropylene | None | 7 | ||
฿ 307,464.82 | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 0.5μm | [Metal] SUS304 | 50 (2B) | 750 | Fiber | Polypropylene | None | 7 | ||
฿ 232,116.30 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | No | [Metal] SUS304 | 25 (1B) | 1,000 | None | None | None | 7 |
How can we improve?
How can we improve?