(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Suitable for "filtration" of high flow rate and low pressure.
· Since it is a V band type, element replacement is easy. (With cover shatter-resistant prevention mechanism)
Part Number |
---|
FGGSD-20-S001NA-G2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 273,257.15 | SMC FGGSD TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | Fluid | 1μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | NBR | 1,000 | Sintered metal | Stainless steel | NBR | G46-10-02-SRB (liquid contact part: SUS) |
Loading...
Please check the type/dimensions/specifications of the part FGGSD-20-S001NA-G2 in the Filter for Industrial Use FGG Series series.
Part Number |
---|
FGGLB-20-A-G2 |
FGGLB-20-B002VA |
FGGLB-20-B002VA-G1 |
FGGSD-20-S005NA-G1 |
FGGSD-20-S005NA-G2 |
FGGSD-20-S010NA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,677.12 | 1 Piece(s) | 34 Day(s) | [Related Components (Auxiliary Devices)] Container single item | Fluid | No | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] Left to Bottom | FKM | 500 | None | None | None | G46-10-02-SRB (liquid contact part: SUS) | ||
฿ 110,921.60 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | Fluid | 2㎛ | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | FKM | 500 | Sintered metal | Bronze | FKM | N/A (with Plug) | ||
฿ 111,822.60 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | Fluid | 2㎛ | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | FKM | 500 | Sintered metal | Bronze | FKM | G46-10-02M (liquid contact part: brass) | ||
฿ 211,719.70 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | Fluid | 5μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | NBR | 1,000 | Sintered metal | Stainless steel | NBR | G46-10-02M (liquid contact part: brass) | ||
฿ 215,761.45 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | Fluid | 5μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | NBR | 1,000 | Sintered metal | Stainless steel | NBR | G46-10-02-SRB (liquid contact part: SUS) | ||
฿ 297,685.02 | 1 Piece(s) | 34 Day(s) | [Standard] Industrial Filter | Fluid | 10μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] Left to Bottom | NBR | 1,000 | Sintered metal | Stainless steel | NBR | N/A (with Plug) |
How can we improve?
How can we improve?