(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Suitable for "filtration" of medium flow rate and low pressure.
· V band type is easy to replace elements. (With cover shatter-resistant prevention mechanism)
· Applicable for a wide range of fluids.
FGES/FGEL type (V-band type)
FGET type (Bolt tightening type)
*1) It cannot be used for gas
*2) For sintered metal elements and paper elements
Part Number |
---|
FGETC-20-M040N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 148,913.20 | SMC FGETC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | General Dry Air / Fluid | 40μm | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | Fluororesin | 750 | Micro-mesh | SUS304 / Epoxy | NBR | N/A (with Plug) | N/A |
Loading...
Please check the type/dimensions/specifications of the part FGETC-20-M040N in the Filter for Industrial Use FGE Series series.
Part Number |
---|
DA00110 |
FGE-KT001 |
FGE-KT002 |
FGETC-20-M105N |
FGETC-20-M105V |
FGETC-20-P005V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38.25 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Hex Nut | - | - | - | - | - | - | - | - | - | - | - | None | N/A | None | None | None | None | FGET type (bolt tightening type) | ||
฿ 509.15 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] O-Ring | - | - | - | - | - | - | - | - | - | - | - | None | N/A | None | None | None | None | FGES type (V-band type) | ||
฿ 2,204.90 | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] O-Ring | - | - | - | - | - | - | - | - | - | - | - | None | N/A | None | None | None | None | FGEL type (V-band type) | ||
฿ 137,282.65 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | General Dry Air / Fluid | 105μm | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | Fluororesin | 750 | Micro-mesh | SUS304 / Epoxy | NBR | N/A (with Plug) | N/A | ||
฿ 145,133.25 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | General Dry Air / Fluid | 105μm | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | Fluororesin | 750 | Micro-mesh | SUS304 / Epoxy | FKM | N/A (with Plug) | N/A | ||
฿ 79,810.75 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | General Dry Air / Fluid | 5μm | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | Fluororesin | 750 | Paper | Cotton | FKM | N/A (with Plug) | N/A |
How can we improve?
How can we improve?