1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for Industrial Use FGE Series (Part Number)

SMC FGESA TYPE

Filter for Industrial Use FGE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Suitable for "filtration" of medium flow rate and low pressure.
· V band type is easy to replace elements. (With cover shatter-resistant prevention mechanism)
· Applicable for a wide range of fluids.

Drawing

Industrial filter FGE series, drawing 01

FGES/FGEL type (V-band type)

Industrial filter FGE series, drawing 02

FGET type (Bolt tightening type)

Product Specifications

Industrial filter FGE series product specifications 01

*1) It cannot be used for gas
*2) For sintered metal elements and paper elements

Standard Table

FGES type (V-band type)

FGEL (V-band type)

FGET (Bolt tightening type)

Industrial filter FGE series, standard table 01
Industrial filter FGE series, standard table 02
Industrial filter FGE series, standard table 03
Part Number
FGESA-10-P005NA-G1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

฿ 44,804.35

SMC FGESA TYPE 1 Piece(s) 55 Day(s) [Standard] Industrial FilterFluid5μm[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR250PaperCottonNBRG46-10-02M (liquid contact part: brass)N/A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FGESA-10-P005NA-G1 in the Filter for Industrial Use FGE Series series.

Products with similar specification

Part Number
DA00110
FGE-KT001
FGE-KT002
FGESA-10-P005NA-G2
FGESA-10-P010NA
FGESA-10-P010NA-G1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

฿ 38.25

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] Hex Nut-----------NoneN/ANoneNoneNoneNoneFGET type (bolt tightening type)

฿ 509.15

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] O-Ring-----------NoneN/ANoneNoneNoneNoneFGES type (V-band type)

฿ 2,204.90

1 Piece(s) 55 Day(s) [Related Components (Auxiliary Devices)] O-Ring-----------NoneN/ANoneNoneNoneNoneFGEL type (V-band type)

฿ 48,846.10

1 Piece(s) 55 Day(s) [Standard] Industrial FilterFluid5μm[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR250PaperCottonNBRG46-10-02-SRB (liquid contact part: SUS)N/A

฿ 43,903.35

1 Piece(s) 55 Day(s) [Standard] Industrial FilterFluid10μm[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR250PaperCottonNBRN/A (with Plug)N/A

฿ 44,804.35

1 Piece(s) 55 Day(s) [Standard] Industrial FilterFluid10μm[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR250PaperCottonNBRG46-10-02M (liquid contact part: brass)N/A