(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equipped with a microcomputer and sensor, it allows for changing and monitoring various parameters easily from remote location.
[Features]
· Dust-proof / waterproof performance.
· Explosion-proof structure.
· Monitoring function.
· With internal opening indicator plate.
· With external scale plate (rotary type, back side mounting).
· Possible to set various parameters easily by using the built-in push buttons.
· Zero/Span adjustment is easier than conventional mechanical positioners.
· Output function has been enhanced.
· Control status is indicated.
· Supports 2-wire input of existing equipment.
· HART communication function
· Mounting compatibility.
· Energy saving.
IP8000-0□0/0□3
□-IP8001-0□2/0□4-W
IP8101-0□0/0□3-W
□-IP8101-0□2/0□4
Items | Part number | |
---|---|---|
IP8001 | IP8101 | |
Smart positioner | ||
Lever type | Rotary type | |
Single/double acting | ||
Input current | 4 to 20 mA DC (standard)^*2) | |
Minimum operating current | 3.85 mA DC or more | |
Voltage between terminals | 12 V DC (Equivalent to input resistance of 600 Ω, at 20 mA DC) | |
Maximum supply power | 1W (Imax: 100 mA DC, Vmax: 28 V DC) | |
Supply air pressure | 0.14 to 0.7 MPa | 0.3 to 0.7 MPa |
Standard stroke | 10 to 85 mm (Allowable runout angle 10 to 30°) | 60 to 100°^*3) |
Sensitivity^*4) | Within 0.2% F.S. | |
Linearity^*4) | Within ±1% F.S. | |
Hysteresis^*4) | Within 0.5% F.S. | |
Repeatability^*4) | Within ±0.5% FS | |
Temperature coefficient | 0.05% F.S./°C or less | |
Supply pressure fluctuation | -^*5) | |
Output flow rate^*6) | 80 L/min (ANR) or higher (SUP = 0.14 MPa), 200 L/min (ANR) or higher (SUP = 0.4 MPa) | |
Air consumption^*6) | 2 L/min (ANR) or less (SUP = 0.14 MPa) 4 L/min (ANR) or less (SUP = 0.4 MPa) | 11 L/min (ANR) or less (SUP = 0.4 MPa) |
Ambient temperature and operating fluid temperature | General structure: -20 to 80°C | |
ATEX intrinsically safe explosion-proof: -20 to 80°C (T4/T5) -20 to 60°C (T6) | ||
Explosion-proof structure^*7) | ATEX intrinsically safe explosion-proof structure (II1G Ex ia IICT4/T5/T6 Ga) | |
ATEX intrinsically safe explosion-proof Parameters (current circuit) | Ui ≤ 28 V, Ii ≤ 100 mA, Pi ≤ 0.7 W Ci ≤ 12.5 nF, Li ≤ 1.5 mH | |
Outer cover protective structure | JISF8007 IP65 (compliant with IEC 60529) | |
Communication method^*7) | HART communication | |
Air connection port^*8) | Rc1/4 female thread, NPT1/4 female thread, G1/4 female thread | |
Electrical wiring connection port^*8) | G1/2 female thread, M20 × 1.5 female thread, NPT1/2 female thread | |
Material/painting | Main body: die-cast aluminum / modified epoxy-based baked coating | |
Weight | Approx. 2.6 kg |
*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. For use with 1/2 split range, please add 1% respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Pressure fluctuation will not cause any changes in the output, however, if supply pressure setting is changed after the last calibration, please adjust the balance current and perform calibration again.
*6) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*7) For explosion-proof structure and HART communication, models must be specified.
*8) Screw types can be specified by selecting the model.
Items | Part number | ||
---|---|---|---|
IP8□01-0□2 (Non explosion-proof) | 52-IP8□01-0□4 | ||
Smart positioner | |||
Analog Output | Wiring method | 2-wire type | |
Output signal | 4 to 20 mA DC | ||
Power supply voltage | DC10 to 28 V | ||
Load resistance | 0 to 750Ω | ||
Accuracy | ±0.5% F.S. or less^*1) | ||
Hysteresis | — | ||
Alarm Output 1, 2 | Wiring method | 2-wire type | |
Compatible standard | — | DIN19234/NAMUR Standard | |
Power supply voltage | DC10 to 28 V | DC5 to 28 V | |
Load current | 10 to 40 mA DC | (constant current output) | |
Alarm ON | R = 350Ω±10% | ≥ 2.1 mA DC | |
Alarm OFF (leak current) | 0.5 mA DC or less | ≤ 1.2 mA DC | |
Response time | 50 msec or less |
*1) It indicates the analog output accuracy for the position values (P value) on the LCD display.
Part Number |
---|
IP8001-032-2-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Specifications | Pressure (MPa) | Fork lever type fitting | Lever unit | External scale plate | Body cover with window for LCD | Air connection port | Conduit connection port | Explosion-proof structure | Ambient temperature (°C) | CE compatible | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59,308.75 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Smart lever type | With output function {Analog (4 to 20 mA DC) Output + Alarm output × 2} | 1.0 | N/A | N/A | N/A | N/A | 1/4NPT | M20 × 1.5 | Standard product | -20 to 80 | CE-compliant product | - |
Loading...
Type | Relay Device |
---|
Please check the type/dimensions/specifications of the part IP8001-032-2-Q in the Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type) series.
Part Number |
---|
52-IP8001-024 |
52-IP8001-034 |
52-IP8001-034-2 |
IP8001-032-3 |
IP8001-032-4-Q |
IP8001-032-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Specifications | Pressure (MPa) | Fork lever type fitting | Lever unit | External scale plate | Body cover with window for LCD | Air connection port | Conduit connection port | Explosion-proof structure | Ambient temperature (°C) | CE compatible | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67,599.20 | 1 Piece(s) | 55 Day(s) | Smart lever type | With Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function | 0.3 | N/A | N/A | N/A | N/A | Rc1/4 | G1/2 | ATEX Directive Category-1 Intrinsically safe explosion-proof product | -20 to 80 | CE-non-compliant product | - | ||
฿ 67,599.20 | 1 Piece(s) | 3 Day(s) | Smart lever type | With Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function | 1.0 | N/A | N/A | N/A | N/A | Rc1/4 | G1/2 | ATEX Directive Category-1 Intrinsically safe explosion-proof product | -20 to 80 | CE-non-compliant product | - | ||
฿ 67,599.20 | 1 Piece(s) | 55 Day(s) | Smart lever type | With Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function | 1.0 | N/A | N/A | N/A | N/A | 1/4NPT | M20 × 1.5 | ATEX Directive Category-1 Intrinsically safe explosion-proof product | -20 to 80 | CE-non-compliant product | - | ||
฿ 59,190.60 | 1 Piece(s) | 55 Day(s) | Smart lever type | With output function {Analog (4 to 20 mA DC) Output + Alarm output × 2} | 1.0 | N/A | N/A | N/A | N/A | 1/4NPT | 1/2NPT | Standard product | -20 to 80 | CE-non-compliant product | - | ||
฿ 59,308.75 | 1 Piece(s) | 55 Day(s) | Smart lever type | With output function {Analog (4 to 20 mA DC) Output + Alarm output × 2} | 1.0 | N/A | N/A | N/A | N/A | G1/4 | G1/2 | Standard product | -20 to 80 | CE-compliant product | - | ||
฿ 59,485.55 | 1 Piece(s) | 55 Day(s) | Smart lever type | With output function {Analog (4 to 20 mA DC) Output + Alarm output × 2} | 1.0 | N/A | With Stroke 35 to 100 mm / lever unit | N/A | N/A | Rc1/4 | G1/2 | Standard product | -20 to 80 | CE-non-compliant product | - |
How can we improve?
How can we improve?