1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type) (Part Number)

POSITIONER

Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,671.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Equipped with a microcomputer and sensor, it allows for changing and monitoring various parameters easily from remote location.
[Features]
· Dust-proof / waterproof performance.
· Explosion-proof structure.
· Monitoring function.
· With internal opening indicator plate.
· With external scale plate (rotary type, back side mounting).
· Possible to set various parameters easily by using the built-in push buttons.
· Zero/Span adjustment is easier than conventional mechanical positioners.
· Output function has been enhanced.
· Control status is indicated.
· Supports 2-wire input of existing equipment.
· HART communication function
· Mounting compatibility.
· Energy saving.

Drawing

IP8001 (Lever type)

IP8000-0□0/0□3

Smart positioner IP8001/8101 series (lever type / rotary type), IP8001 (lever type), IP8000-0□0/0□3, drawing

□-IP8001-0□2/0□4-W

Smart positioner IP8001/8101 series (lever type / rotary type), IP8001 (lever type), □-IP8001-0□2/0□4-W, drawing

IP8101 (Rotary type)

IP8101-0□0/0□3-W

Smart positioner IP8001/8101 series (lever type / rotary type), IP8101 (rotary type), IP8101-0□0/0□3-W, drawing

□-IP8101-0□2/0□4

Smart positioner IP8001/8101 series (lever type / rotary type), IP8101 (rotary type), □-IP8101-0□2/0□4, drawing

Product Specifications

Product Specifications

ItemsPart number
IP8001IP8101
Smart positioner
Lever typeRotary type
Single/double acting
Input current4 to 20 mA DC (standard)^*2)
Minimum operating current3.85 mA DC or more
Voltage between terminals12 V DC (Equivalent to input resistance of 600 Ω, at 20 mA DC)
Maximum supply power1W (Imax: 100 mA DC, Vmax: 28 V DC)
Supply air pressure0.14 to 0.7 MPa0.3 to 0.7 MPa
Standard stroke10 to 85 mm (Allowable runout angle 10 to 30°)60 to 100°^*3)
Sensitivity^*4)Within 0.2% F.S.
Linearity^*4)Within ±1% F.S.
Hysteresis^*4)Within 0.5% F.S.
Repeatability^*4)Within ±0.5% FS
Temperature coefficient0.05% F.S./°C or less
Supply pressure fluctuation-^*5)
Output flow rate^*6)80 L/min (ANR) or higher (SUP = 0.14 MPa), 200 L/min (ANR) or higher (SUP = 0.4 MPa)
Air consumption^*6)2 L/min (ANR) or less (SUP = 0.14 MPa)
4 L/min (ANR) or less (SUP = 0.4 MPa)
11 L/min (ANR) or less
(SUP = 0.4 MPa)
Ambient temperature and
operating fluid temperature
General structure: -20 to 80°C
ATEX intrinsically safe explosion-proof: -20 to 80°C (T4/T5)
-20 to 60°C (T6)
Explosion-proof structure^*7)ATEX intrinsically safe explosion-proof structure
(II1G Ex ia IICT4/T5/T6 Ga)
ATEX intrinsically safe explosion-proof
Parameters (current circuit)
Ui ≤ 28 V, Ii ≤ 100 mA, Pi ≤ 0.7 W
Ci ≤ 12.5 nF, Li ≤ 1.5 mH
Outer cover protective structureJISF8007 IP65 (compliant with IEC 60529)
Communication method^*7)HART communication
Air connection port^*8)Rc1/4 female thread, NPT1/4 female thread, G1/4 female thread
Electrical wiring connection port^*8)G1/2 female thread, M20 × 1.5 female thread, NPT1/2 female thread
Material/paintingMain body: die-cast aluminum / modified epoxy-based baked coating
WeightApprox. 2.6 kg

*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. For use with 1/2 split range, please add 1% respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Pressure fluctuation will not cause any changes in the output, however, if supply pressure setting is changed after the last calibration, please adjust the balance current and perform calibration again.
*6) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*7) For explosion-proof structure and HART communication, models must be specified.
*8) Screw types can be specified by selecting the model.

Product Specifications

ItemsPart number
IP8□01-0□2 (Non explosion-proof)52-IP8□01-0□4
Smart positioner
Analog
Output
Wiring method2-wire type
Output signal4 to 20 mA DC
Power supply voltageDC10 to 28 V
Load resistance0 to 750Ω
Accuracy±0.5% F.S. or less^*1)
Hysteresis
Alarm
Output 1, 2
Wiring method2-wire type
Compatible standardDIN19234/NAMUR Standard
Power supply voltageDC10 to 28 VDC5 to 28 V
Load current10 to 40 mA DC(constant current output)
Alarm ONR = 350Ω±10%≥ 2.1 mA DC
Alarm OFF (leak current)0.5 mA DC or less≤ 1.2 mA DC
Response time50 msec or less

*1) It indicates the analog output accuracy for the position values (P value) on the LCD display.

Part Number
52-IP8101-034-DW-2-T6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Specifications Pressure
(MPa)
Fork lever type fitting Lever unit External scale plate Body cover with window for LCD Air connection port Conduit connection port Explosion-proof structure Ambient temperature
(°C)
CE compatible Model

฿ 70,842.40

POSITIONER 1 Piece(s) 55 Day(s) Smart rotary typeWith Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function1.0SN/AN/AAvailable1/4NPTM20 × 1.5ATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80 / -20 to 60CE-non-compliant product-

Loading...

  1. 1

Basic Information

Type Relay Device

Please check the type/dimensions/specifications of the part 52-IP8101-034-DW-2-T6 in the Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type) series.

Products with similar specification

Part Number
52-IP8001-024
52-IP8001-034
52-IP8001-034-2
52-IP8101-034-H
52-IP8101-034-H-3
52-IP8101-034-H-3-T6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Specifications Pressure
(MPa)
Fork lever type fitting Lever unit External scale plate Body cover with window for LCD Air connection port Conduit connection port Explosion-proof structure Ambient temperature
(°C)
CE compatible Model

฿ 67,599.20

1 Piece(s) 55 Day(s) Smart lever typeWith Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function0.3N/AN/AN/AN/ARc1/4G1/2ATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80CE-non-compliant product-

฿ 67,599.20

1 Piece(s) 3 Day(s) Smart lever typeWith Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function1.0N/AN/AN/AN/ARc1/4G1/2ATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80CE-non-compliant product-

฿ 67,599.20

1 Piece(s) 55 Day(s) Smart lever typeWith Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function1.0N/AN/AN/AN/A1/4NPTM20 × 1.5ATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80CE-non-compliant product-

฿ 67,932.00

1 Piece(s) 55 Day(s) Smart rotary typeWith Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function1.0N/AN/AAvailableN/ARc1/4G1/2ATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80CE-non-compliant product-

฿ 67,932.00

1 Piece(s) 55 Day(s) Smart rotary typeWith Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function1.0N/AN/AAvailableN/A1/4NPT1/2NPTATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80CE-non-compliant product-

฿ 70,315.20

1 Piece(s) 55 Day(s) Smart rotary typeWith Intrinsically safe explosion-proof (ATEX) + Output function + HART communication function1.0N/AN/AAvailableN/A1/4NPT1/2NPTATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80 / -20 to 60CE-non-compliant product-