Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type)

Caution
- ■ For selection / technical information and characteristics on SMC air cylinder products,
check here.
■ Handling SMC products
Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
Click here for a quotation or to make an order if you have a model number. - Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
Equipped with a microcomputer and sensor, it allows for changing and monitoring various parameters easily from remote location.
[Features]
· Dust-proof / waterproof performance.
· Explosion-proof structure.
· Monitoring function.
· With internal opening indicator plate.
· With external scale plate (rotary type, back side mounting).
· Possible to set various parameters easily by using the built-in push buttons.
· Zero/Span adjustment is easier than conventional mechanical positioners.
· Output function has been enhanced.
· Control status is indicated.
· Supports 2-wire input of existing equipment.
· HART communication function
· Mounting compatibility.
· Energy saving.
Drawing
IP8001 (Lever type)
IP8000-0□0/0□3

□-IP8001-0□2/0□4-W

IP8101 (Rotary type)
IP8101-0□0/0□3-W

□-IP8101-0□2/0□4

Product Specifications
Product Specifications
| Items | Part number | |
|---|---|---|
| IP8001 | IP8101 | |
| Smart positioner | ||
| Lever type | Rotary type | |
| Single/double acting | ||
| Input current | 4 to 20 mA DC (standard)^*2) | |
| Minimum operating current | 3.85 mA DC or more | |
| Voltage between terminals | 12 V DC (Equivalent to input resistance of 600 Ω, at 20 mA DC) | |
| Maximum supply power | 1W (Imax: 100 mA DC, Vmax: 28 V DC) | |
| Supply air pressure | 0.14 to 0.7 MPa | 0.3 to 0.7 MPa |
| Standard stroke | 10 to 85 mm (Allowable runout angle 10 to 30°) | 60 to 100°^*3) |
| Sensitivity^*4) | Within 0.2% F.S. | |
| Linearity^*4) | Within ±1% F.S. | |
| Hysteresis^*4) | Within 0.5% F.S. | |
| Repeatability^*4) | Within ±0.5% FS | |
| Temperature coefficient | 0.05% F.S./°C or less | |
| Supply pressure fluctuation | -^*5) | |
| Output flow rate^*6) | 80 L/min (ANR) or higher (SUP = 0.14 MPa), 200 L/min (ANR) or higher (SUP = 0.4 MPa) | |
| Air consumption^*6) | 2 L/min (ANR) or less (SUP = 0.14 MPa) 4 L/min (ANR) or less (SUP = 0.4 MPa) | 11 L/min (ANR) or less (SUP = 0.4 MPa) |
| Ambient temperature and operating fluid temperature | General structure: -20 to 80°C | |
| ATEX intrinsically safe explosion-proof: -20 to 80°C (T4/T5) -20 to 60°C (T6) | ||
| Explosion-proof structure^*7) | ATEX intrinsically safe explosion-proof structure (II1G Ex ia IICT4/T5/T6 Ga) | |
| ATEX intrinsically safe explosion-proof Parameters (current circuit) | Ui ≤ 28 V, Ii ≤ 100 mA, Pi ≤ 0.7 W Ci ≤ 12.5 nF, Li ≤ 1.5 mH | |
| Outer cover protective structure | JISF8007 IP65 (compliant with IEC 60529) | |
| Communication method^*7) | HART communication | |
| Air connection port^*8) | Rc1/4 female thread, NPT1/4 female thread, G1/4 female thread | |
| Electrical wiring connection port^*8) | G1/2 female thread, M20 × 1.5 female thread, NPT1/2 female thread | |
| Material/painting | Main body: die-cast aluminum / modified epoxy-based baked coating | |
| Weight | Approx. 2.6 kg | |
*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. For use with 1/2 split range, please add 1% respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Pressure fluctuation will not cause any changes in the output, however, if supply pressure setting is changed after the last calibration, please adjust the balance current and perform calibration again.
*6) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*7) For explosion-proof structure and HART communication, models must be specified.
*8) Screw types can be specified by selecting the model.
Product Specifications
| Items | Part number | ||
|---|---|---|---|
| IP8□01-0□2 (Non explosion-proof) | 52-IP8□01-0□4 | ||
| Smart positioner | |||
| Analog Output | Wiring method | 2-wire type | |
| Output signal | 4 to 20 mA DC | ||
| Power supply voltage | DC10 to 28 V | ||
| Load resistance | 0 to 750Ω | ||
| Accuracy | ±0.5% F.S. or less^*1) | ||
| Hysteresis | — | ||
| Alarm Output 1, 2 | Wiring method | 2-wire type | |
| Compatible standard | — | DIN19234/NAMUR Standard | |
| Power supply voltage | DC10 to 28 V | DC5 to 28 V | |
| Load current | 10 to 40 mA DC | (constant current output) | |
| Alarm ON | R = 350Ω±10% | ≥ 2.1 mA DC | |
| Alarm OFF (leak current) | 0.5 mA DC or less | ≤ 1.2 mA DC | |
| Response time | 50 msec or less | ||
*1) It indicates the analog output accuracy for the position values (P value) on the LCD display.