Electro-Pneumatic Positioner IP8000/8100 Series (Lever Type / Rotary Type)

Caution
- ■ For selection / technical information and characteristics on SMC air cylinder products,
check here.
■ Handling SMC products
Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
Click here for a quotation or to make an order if you have a model number. - Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
[Features]
・ Dust-proof/waterproof
・ Explosion-proof structure
・ Monitoring function
・ With internal opening display board
・ With external scale plate (Rotary type, rear mounting)
Drawing
IP8000 (Lever type)
IP8000-0□0 (Without terminal box)

IP8000-0□1 (With terminal box)

IP8100 (Rotary type)
IP8100-0□0 (Without terminal box)

IP8100-0□1 (With terminal box)

Product Specifications
Product Specifications
| Items | Part number | |||
|---|---|---|---|---|
| IP8000 | IP8100 | |||
| Electro-pneumatic positioner | ||||
| Lever type lever | Rotary type cam | |||
| Single acting | Double acting | Single acting | Double acting | |
| Input current | 4 to 20 mA DC (standard)^*2) | |||
| Input resistance | 235±15Ω (4 to 20 mA DC) | |||
| Supply air pressure | 0.14 to 0.7 MPa | |||
| Standard stroke | 10 to 85 mm (Allowable runout angle 10 to 30°) | 60 to 100°^*3) | ||
| Sensitivity^*4) | 0.1% F.S. or less | Within 0.5% F.S. | ||
| Linearity^*4) | Within ±1% F.S. | Within ±2% F.S. | ||
| Hysteresis^*4) | 0.75% F.S. or less | Within 1% F.S. | ||
| Repeatability^*4) | Within ±0.5% FS | |||
| Temperature coefficient | 0.1% F.S./°C or less | |||
| Supply pressure fluctuation | 0.3% F.S./0.01 MPa or less | |||
| Output flow rate^*6) | 80 L/min (ANR) or higher (SUP = 0.14 MPa), 200 L/min (ANR) or higher (SUP = 0.4 MPa) | |||
| Air consumption^*6) | 5 L/min (ANR) or less (SUP = 0.14 MPa) 11 L/min (ANR) or less (SUP = 0.4 MPa) | |||
| Ambient temperature and operating fluid temperature | General structure: -20 to 80°C | |||
| TIIS explosion-proof: -20 to 60°C ATEX intrinsically safe explosion-proof: -20 to 80°C (T5) -20 to 60°C (T6) -40 to 60°C (T6) / -L type low temperature specifications | ||||
| Explosion-proof structure^*7) | TIIS explosion-proof construction (Exd IIBT5) ATEX intrinsically safe explosion-proof structure (II2G Ex ib IICT5/T6) | |||
| ATEX intrinsically safe explosion-proof Parameters (current circuit) | Ui ≤ 28 V, Ii ≤ 125 mA, Pi ≤ 1.2 W Ci ≤ 0 nF, Li ≤ 0 mH | |||
| Outer cover protective structure | JISF8007 IP65 (compliant with IEC 60529) | |||
| Air connection port^*8) | Rc1/4 female thread, NPT1/4 female thread, G1/4 female thread | |||
| Electrical wiring connection port^*8) | G1/2 female thread, M20 × 1.5 female thread, NPT1/2 female thread | |||
| Material/painting | Main body: die-cast aluminum / modified epoxy-based baked coating | |||
| Weight | Approx. 2.4 kg (without terminal box) / Approx. 2.6 kg (With terminal box) | |||
*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. For use with 1/2 split range, please add 1% respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Pressure fluctuation will not cause any changes in the output, however, if supply pressure setting is changed after the last calibration, please adjust the balance current and perform calibration again.
*6) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*7) For explosion-proof structure and HART communication, models must be specified.
*8) Screw types can be specified by selecting the model.
Product Specifications
| Items | Part number | |
|---|---|---|
| IP8100-0□1-J/JR (Non explosion-proof) | ||
| Electro-pneumatic positioner | ||
| Analog Output | Wiring method | 2-wire type |
| Output signal | 4 to 20 mA DC | |
| Power supply voltage | DC12 to 35 V | |
| Load resistance | (Power supply voltage - 12 V) ÷ 20 mA DC or less | |
| Accuracy | ±2% F.S. or less^*1) | |
| Hysteresis | Within 1% F.S. | |
*1) It indicates the analog output accuracy for the actuator angles.