(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Interface surface is compliant with NAMUR standard.
· Can be installed directly on NAMUR standard-compliant industrial valve actuators.
Part Number |
---|
VFN2220N-1T-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Status at Power Off | Voltage | Pipe Port Type | Manual Switch | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,448.05 | SMC VFN TYPE | 1 Piece(s) | 55 Day(s) | Double | Self-Retaining | AC100V | [Rc (R)] Rc | Non-Locking | Conduit terminal | None | Non-compliant | Non-locking push type (flush type) |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard | Switching Type | 2-Position Exhaust |
Plumbing Thread Nominal | 1/4 | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
CV Value | 0.85 | Seal Type | Soft Seal | Pressure Rating(MPa) | 0.15 to 0.9 |
Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VFN2220N-1T-02 in the NAMUR Standard Compliant 5-Port Solenoid Valve VFN2000N Series series.
Part Number |
---|
VFN2120N-1DB-02 |
VFN2120N-1DB-02F |
VFN2120N-1DB-02F-Q |
VFN2220N-1TB-02 |
VFN2220N-1TZ-02 |
VFN2220N-1TZA-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Solenoids | Status at Power Off | Voltage | Pipe Port Type | Manual Switch | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,424.65 | 1 Piece(s) | 55 Day(s) | [Single] Single | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | Lock | DIN terminal | None | Non-compliant | Locking type (tool required type) | ||
฿ 3,424.65 | 1 Piece(s) | 55 Day(s) | [Single] Single | Self-Recovery (Spring Return) | AC100V | G | Lock | DIN terminal | None | Non-compliant | Locking type (tool required type) | ||
฿ 3,513.90 | 1 Piece(s) | 55 Day(s) | [Single] Single | Self-Recovery (Spring Return) | AC100V | G | Lock | DIN terminal | None | CE compliant product | Locking type (tool required type) | ||
฿ 4,448.05 | 1 Piece(s) | 55 Day(s) | Double | Self-Retaining | AC100V | [Rc (R)] Rc | Lock | Conduit terminal | None | Non-compliant | Locking type (tool required type) | ||
฿ 4,714.95 | 1 Piece(s) | 55 Day(s) | Double | Self-Retaining | AC100V | [Rc (R)] Rc | Non-Locking | Conduit terminal | With indicator light and surge voltage suppressor | Non-compliant | Non-locking push type (flush type) | ||
฿ 4,714.95 | 1 Piece(s) | 55 Day(s) | Double | Self-Retaining | AC100V | [Rc (R)] Rc | Non-Locking | Conduit terminal | With indicator light and surge voltage suppressor | Non-compliant | Non-locking push type (extended type) |
How can we improve?
How can we improve?