1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Transfer IBU Type Unit

IGC BALL

Ball Transfer IBU Type Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,083.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Significant reduction in installation time

[Features]
・ A ball transfer unit that can greatly reduce the time and effort required to install lightweight ball transfers that are often used in transport lines.
・ It is possible to provide the shape and load according to the user's request.

 
Part Number
IBU-1200-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,083.00

IGC BALL 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Shape Unit Withstand Operating Load Range(N) 500.1~5000
Working Load(N) 3528 Body Material Steel Main Ball material Steel
Ball Size (Inch)(Ø) 1 Length L(mm) 1200 Width W 80
Ball Pitch(mm) 100 Sub Ball Steel Specifications Ball bear used: US-25

Please check the type/dimensions/specifications of the part IBU-1200-100 in the Ball Transfer IBU Type Unit series.