(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· External main part: SUS type is available.
· Low-temperature use and high-temperature use types are available.
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Filter Regulator | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Used under high temperature / For Low-Temperature Environment | Exhaust Mechanism | Presence |
Adverse Current Function | No | Supply Side, Connection Type | Rc | Supply Side, Connection Dia. | 1/4 |
Flow Direction | Left→Right | Control Side, Connection Type | Rc | Control Side, Connection Dia. | 1/4 |
Power Supply | No |
Please check the type/dimensions/specifications of the part 1301-002G in the Pressure Reducing Valve With Filter 1301 Series series.
Part Number |
---|
1301-002 |
1301-002B |
1301-002BG |
1301-1202 |
1301-1202B |
1301-1202BG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pressure Gauge | Accessory | Set Pressure | Handle material |
---|---|---|---|---|---|---|---|---|
฿ 1,754.40 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | None | 0.02 to 0.2 MPa | ABS / brass | ||
฿ 1,853.85 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | With Bracket | 0.02 to 0.2 MPa | ABS / brass | ||
฿ 2,292.45 | 1 Piece(s) | 55 Day(s) | [With Pressure Gauge] With Pressure Gauge | With Bracket | 0.02 to 0.2 MPa | ABS / brass | ||
฿ 1,773.95 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | None | 0.02 to 0.29 MPa | ABS / brass | ||
฿ 1,873.40 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | With Bracket | 0.02 to 0.29 MPa | ABS / brass | ||
฿ 2,312.00 | 1 Piece(s) | 55 Day(s) | [With Pressure Gauge] With Pressure Gauge | With Bracket | 0.02 to 0.29 MPa | ABS / brass |
How can we improve?
How can we improve?