(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 2 types of set pressure regulating valve type and fixed type are available.
· For low- and high-temperature use, Copper-free external parts can be selected.
· Connecting direction of pressure gauge: 2 directions (front, back).
Part Number |
---|
IW215-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Supply Side, Connection Type | Control Side, Connection Type | Pressure Gauge | Accessory | Set Pressure | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,773.95 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Standard | Rc | Rc | [Not Provided] No | None | 0.02 to 0.5 MPa | Adjustment type (Handle) |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Filter Regulator | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Flow Rate(l/min) | 1 | Exhaust Mechanism | Presence |
Adverse Current Function | No | Supply Side, Connection Dia. | 1/4 | Flow Direction | Left→Right |
Control Side, Connection Dia. | 1/4 | Power Supply | No |
Please check the type/dimensions/specifications of the part IW215-02 in the Pressure Reducing Valve With Filter, IW Series series.
Part Number |
---|
IW212-02-T |
IW212-02B |
IW212-02BG |
IW215-02-L |
IW215-02-S |
IW215-02-SL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Environment | Supply Side, Connection Type | Control Side, Connection Type | Pressure Gauge | Accessory | Set Pressure | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,196.40 | 1 Piece(s) | 55 Day(s) | Used under high temperature | Rc | Rc | [Not Provided] No | None | 0.02 to 0.2 MPa | Adjustment type (Handle) | ||
฿ 1,853.85 | 1 Piece(s) | 55 Day(s) | Standard | Rc | Rc | [Not Provided] No | With Bracket | 0.02 to 0.2 MPa | Adjustment type (Handle) | ||
฿ 2,292.45 | 1 Piece(s) | 55 Day(s) | Standard | Rc | Rc | [With Pressure Gauge] With Pressure Gauge | With Bracket | 0.02 to 0.2 MPa | Adjustment type (Handle) | ||
฿ 2,180.25 | 1 Piece(s) | 55 Day(s) | For Low-Temperature Environment | Rc | Rc | [Not Provided] No | None | 0.02 to 0.5 MPa | Adjustment type (Handle) | ||
฿ 3,745.48 | 1 Piece(s) | 32 Day(s) | Non-Purple Specification (Prevent form Copper Ion Generating) | Rc | Rc | [Not Provided] No | None | 0.02 to 0.5 MPa | Adjustment type (Handle) | ||
฿ 4,607.23 | 1 Piece(s) | 32 Day(s) | For Low-Temperature Environment / Non-Purple Specification (Prevent form Copper Ion Generating) | Rc | Rc | [Not Provided] No | None | 0.02 to 0.5 MPa | Adjustment type (Handle) |
How can we improve?
How can we improve?