1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SRHEF Helical Rack (SRHEF2-1000R)

KHK LAC GEARS SRHEF

SRHEF Helical Rack (SRHEF2-1000R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· EU specification helical rack and pinion.
· KHK grade 4, m1.5 to 6, rack overall length: 1,000 mm.
· Companion product: SHE Helical Gear.
· The amount of movement for one pinion rotation and assembly distance are in 1 mm increments.
· General-purpose product for the popular ZST Ground Helical Rack & ZSTP Ground Helical Pinion.

 
Part Number
SRHEF2-1000R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Tooth Width
(mm)
Height
(mm)

฿ 7,586.08

KHK LAC GEARS SRHEF 1 Piece(s) 4 Day(s) 21,008.511502424

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Helical Material Steel
Surface Treatment Black oxide finish Length (nominal) 1,000 Heat Treatment No
Ground Tooth Presence Both Ends Machined No Accuracy Grade(KHK standard) KHK R 001, Class 4
Twisting Direction Right Material S45C