(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hydraulic oil filter used for protecting each device in the hydraulic circuit.
[Features]
· No air pocket.
· Discharges all collected dust.
· Drain port not required.
· Element replacement work is easy.
· Compact and lightweight.
· Detection of clogged part.
Part Number |
---|
EM201H-105W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | O-ring nominal size | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,719.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | Related components | Water/glycol series, emulsion series | 1 1/4B, 1 1/2B | 105 | - | - | N/A | Element |
Loading...
Please check the type/dimensions/specifications of the part EM201H-105W in the Vertical Type Suction Filter FHIA Series series.
Part Number |
---|
AL-197H-V |
AL-198H |
AL-198H-V |
EM201H-149N |
EM201H-149W |
EM301H-074N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | O-ring nominal size | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | 3/4B, 1B | N/A | N/A | N/A | N/A | Saucer packing | ||
฿ 74.80 | 1 Piece(s) | 3 Day(s) | Related Part | Related components | Petroleum series, water/glycol series, emulsion series | 1 1/4B, 1 1/2B | N/A | N/A | N/A | N/A | Saucer packing | ||
฿ 74.80 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | 1 1/4B, 1 1/2B | N/A | N/A | N/A | N/A | Saucer packing | ||
฿ 1,719.20 | 1 Piece(s) | 6 Day(s) | Related Part | Related components | Petroleum series, silicate ester series | 1 1/4B, 1 1/2B | 149 | N/A | N/A | N/A | Element | ||
฿ 1,719.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Water/glycol series, emulsion series | 1 1/4B, 1 1/2B | 149 | - | - | N/A | Element | ||
฿ 2,579.20 | 1 Piece(s) | 55 Day(s) | - | Related components | Petroleum series, silicate ester series | 2B | 74 | N/A | N/A | N/A | Element |
How can we improve?
How can we improve?