(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Valve and speed controller integrated with cylinder.
[Features]
· Optimal valve series to match cylinder size.
· 2 types of guide rod bearing parts suitable for different applications.
· Easy switching between rod extended when energized and rod retracted when energized.
· Allows installation from 2 directions.
· Operating position can be detected.
· High non-rotating accuracy.
· Built-in speed controller.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Energized push/pull |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,269.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 10 | Z80 | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 27,419.82 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 80 | 35 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 29,843.47 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 80 | 35 | M9BW | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 13,815.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 29,641.45 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 80 | 50 | M9B | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 15,112.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | Y59B | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 14,668.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | Z73 | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 14,241.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | Z73 | 0.5 | 1 pc. | Ball bushing bearing | Extended when energized | ||
฿ 15,180.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 75 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 16,476.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 75 | Y69B | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 16,168.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 75 | Z73 | 3 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 16,544.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 100 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 17,396.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 100 | Z73 | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 32,200.63 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 10 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 34,945.88 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 10 | Y7BW | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 31,323.96 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 25 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 33,330.31 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 25 | Z73 | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 38,526.77 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 70 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 41,623.42 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 75 | M9BV | 5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 41,542.63 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 75 | M9BWV | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 41,744.65 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 75 | Y59A | 3 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 41,408.15 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 75 | Y69B | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 44,303.36 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 100 | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Extended when energized | ||
฿ 47,526.70 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 100 | Y7BW | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 47,889.07 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 100 | Y7BW | 3 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 46,180.10 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 100 | Z73 | 3 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 46,449.66 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 100 | Z73 | 5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 52,952.91 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 150 | Y7BW | 0.5 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 52,898.62 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 150 | Y7BW | 3 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 54,325.47 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 150 | Y59A | 3 | 2 pcs. | Ball bushing bearing | Extended when energized | ||
฿ 11,393.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 25 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 12,621.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 25 | M9BW | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 12,689.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 25 | Y59B | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 12,246.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 25 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 12,382.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 25 | Z73 | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 26,645.51 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 80 | 30 | M9B | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 12,297.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 13,525.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | M9BW | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 13,968.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | Y7BW | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 13,150.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 50 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 14,190.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 60 | Z73 | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 13,201.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 75 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 14,634.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 75 | Y69B | 3 | 2 pcs. | Slide bearing | Retracted when energized | ||
฿ 14,190.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 75 | Z73 | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 14,105.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 100 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 14,958.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 100 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 14,600.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 100 | Z73 | 3 | 1 pc. | Slide bearing | Extended when energized | ||
฿ 15,862.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 125 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 16,766.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 150 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 16,408.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 150 | Z73 | 3 | 1 pc. | Slide bearing | Extended when energized | ||
฿ 17,720.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 200 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 14,190.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 25 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 14,190.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 25 | Without auto switch (built-in magnet) | None | None | Slide bearing | Retracted when energized | ||
฿ 15,418.40 | SMC MVGQM TYPE | 1 Piece(s) | 55 Day(s) | 100 | 25 | M9BW | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 32,967.64 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 25 | Y7BW | 0.5 | 2 pcs. | Slide bearing | Retracted when energized | ||
฿ 15,487.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 25 | Y69B | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 15,487.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 25 | Y69B | 0.5 | 2 pcs. | Slide bearing | Retracted when energized | ||
฿ 15,043.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 25 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 15,180.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 25 | Z73 | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 15,180.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 25 | Z73 | 3 | 2 pcs. | Slide bearing | Retracted when energized | ||
฿ 15,316.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 15,316.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | Without auto switch (built-in magnet) | None | None | Slide bearing | Retracted when energized | ||
฿ 16,680.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | M9BW | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 17,124.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | Y7BW | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 16,612.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | Y59B | 0.5 | 2 pcs. | Slide bearing | Retracted when energized | ||
฿ 16,612.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | Y69B | 0.5 | 2 pcs. | Slide bearing | Retracted when energized | ||
฿ 16,168.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 16,305.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | Z73 | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 18,249.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 70 | Y7BW | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 16,441.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 75 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 17,568.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 100 | Without auto switch (built-in magnet) | None | None | Slide bearing | Extended when energized | ||
฿ 18,659.20 | SMC MVGQM TYPE | 1 Piece(s) | 55 Day(s) | 100 | 100 | A93V | 5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 18,829.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 100 | M9B | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 19,000.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 100 | Y59B | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 18,420.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 100 | Z73 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 18,556.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 100 | Z73 | 3 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 18,386.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 100 | Z80 | 0.5 | 2 pcs. | Slide bearing | Extended when energized | ||
฿ 21,047.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 150 | M9BW | 0.5 | 2 pcs. | Slide bearing | Extended when energized |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | With speed adjustment function | Environment, Applications | Standard | Operating Temperature(°C) | -10::50 |
End Locking | No | Valves | Presence | Operating Pressure(MPa) | 0.1::0.9 |
How can we improve?
How can we improve?