(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Rodless cylinder with brake that can be measured while moving.
· A cylinder with a highly repeatable positioning by incorporating a brake mechanism and stroke sensor into a mechanical joint type rodless cylinder (stop accuracy ± 0.5 mm).
"Brake mechanism"
· Spring/Air pressure combination lock method is adopted.
· Can be locked in both directions.
"Rodless cylinder"
· Highly flexible piping port variations.
· Centralized piping type (Air for driving).
· Space-saving design with auto switch that fits inside the main body.
Part Number |
---|
ML2B25-2000-Z73LS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Control Method | Adjustment holder mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,872.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 2,000 | 20~39.9 | 20.4 | 138 | 25 | 46 | 73 | Z73 | 3 | None | 1 pcs. | None | With brake and scale | N/A |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Hard Anodize | Guide Type | Rolling Guide |
Operating Pressure(MPa) | 0.1 to 0.8 |
Please check the type/dimensions/specifications of the part ML2B25-2000-Z73LS in the Stroke Reading Rodless Cylinder With Brake ML2B Series series.
Part Number |
---|
ML2B25-100-Y7BWLS |
ML2B25-100-Y7BWS |
ML2B25-100-Y7BWV |
ML2B25-2000-Z73S |
ML2B25-2000-Z76 |
ML2B25-2000-Z76L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Control Method | Adjustment holder mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,404.00 | 1 Piece(s) | 55 Day(s) | 100 | 20~39.9 | 20.4 | 138 | 25 | 46 | 73 | Y7BW | 3 | None | 1 pcs. | None | With brake and scale | N/A | ||
฿ 27,329.60 | 1 Piece(s) | 55 Day(s) | 100 | 20~39.9 | 20.4 | 138 | 25 | 46 | 73 | Y7BW | 0.5 | None | 1 pcs. | None | With brake and scale | N/A | ||
฿ 28,240.80 | 1 Piece(s) | 55 Day(s) | 100 | 20~39.9 | 20.4 | 138 | 25 | 46 | 73 | Y7BWV | 0.5 | None | 2 pcs. | None | With brake and scale | N/A | ||
฿ 48,798.40 | 1 Piece(s) | 55 Day(s) | 2,000 | 20~39.9 | 20.4 | 138 | 25 | 46 | 73 | Z73 | 0.5 | None | 1 pcs. | None | With brake and scale | N/A | ||
฿ 49,263.20 | 1 Piece(s) | 55 Day(s) | 2,000 | 20~39.9 | 20.4 | 138 | 25 | 46 | 73 | Z76 | 0.5 | None | 2 pcs. | None | With brake and scale | N/A | ||
฿ 49,412.00 | 1 Piece(s) | 55 Day(s) | 2,000 | 20~39.9 | 20.4 | 138 | 25 | 46 | 73 | Z76 | 3 | None | 2 pcs. | None | With brake and scale | N/A |
How can we improve?
How can we improve?