1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stroke Reading Rodless Cylinder With Brake ML2B Series (Part Number)

SMC AIR CYLINDER

Stroke Reading Rodless Cylinder With Brake ML2B Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,036.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Rodless cylinder with brake that can be measured while moving.
· A cylinder with a highly repeatable positioning by incorporating a brake mechanism and stroke sensor into a mechanical joint type rodless cylinder (stop accuracy ± 0.5 mm).
"Brake mechanism"
· Spring/Air pressure combination lock method is adopted.
· Can be locked in both directions.
"Rodless cylinder"
· Highly flexible piping port variations.
· Centralized piping type (Air for driving).
· Space-saving design with auto switch that fits inside the main body.

Refer to the Table Below for Details About Lead Wire / Connector Specifications.


 
Part Number
ML2B25-1000LS-Y7PWS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Control Method Adjustment holder mounting bracket

฿ 39,328.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1,00020~39.920.4138254673Y7PW0.5None1 pcs.LSWith brake and scaleN/A

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Rolling Guide
Operating Pressure(MPa) 0.1 to 0.8

Please check the type/dimensions/specifications of the part ML2B25-1000LS-Y7PWS in the Stroke Reading Rodless Cylinder With Brake ML2B Series series.

Products with similar specification

Part Number
ML2B25-100-Y7BWLS
ML2B25-100-Y7BWS
ML2B25-100-Y7BWV
ML2B25-1000LS-Y7PWV
ML2B25-1000LS-Y7PWVL
ML2B25-1000LS-Y7PWVLS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Control Method Adjustment holder mounting bracket

฿ 27,404.00

1 Piece(s) 55 Day(s) 10020~39.920.4138254673Y7BW3None1 pcs.NoneWith brake and scaleN/A

฿ 27,329.60

1 Piece(s) 55 Day(s) 10020~39.920.4138254673Y7BW0.5None1 pcs.NoneWith brake and scaleN/A

฿ 28,240.80

1 Piece(s) 55 Day(s) 10020~39.920.4138254673Y7BWV0.5None2 pcs.NoneWith brake and scaleN/A

฿ 40,240.80

1 Piece(s) 55 Day(s) 1,00020~39.920.4138254673Y7PWV0.5None2 pcs.LSWith brake and scaleN/A

฿ 40,389.60

1 Piece(s) 55 Day(s) 1,00020~39.920.4138254673Y7PWV3None2 pcs.LSWith brake and scaleN/A

฿ 39,403.20

1 Piece(s) 55 Day(s) 1,00020~39.920.4138254673Y7PWV3None1 pcs.LSWith brake and scaleN/A