(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lightweight by adopting aluminum tube and aluminum cover.
· With auto switch (CHDM).
Part Number |
---|
CHDMG25-100-B53L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (℃) | Switch | Lead wire (m) | Number of switches | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,818.40 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 25 | 100 | [Head Side Flange] Head Flange | -10~60 | B53 | 3 | 2 pcs. | N/A | N/A |
Loading...
Nominal Pressure | 3.5MPa | Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Tube Material | Aluminum | Piston Material | Aluminum | Specifications | N/A |
Cushioning Mechanism | No | Additional Function | No | Operating Pressure Range(MPa) | 0.3::3.5 |
Piston Speed(mm/sec) | 8::300 | Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CHDMG25-100-B53L in the Round Type Hydraulic Cylinder CHM Series series.
Part Number |
---|
CHDMB20-100-B54 |
CHDMB20-100-B54LS |
CHDMB20-100-C73 |
CHDMG25-100-B54L |
CHDMG25-100-C73 |
CHDMG25-100-C73L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (℃) | Switch | Lead wire (m) | Number of switches | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,124.00 | 1 Piece(s) | 55 Day(s) | 20 | 100 | Standard | -10~60 | B54 | 0.5 | 2 pcs. | N/A | N/A | ||
฿ 3,168.80 | 1 Piece(s) | 55 Day(s) | 20 | 100 | Standard | -10~60 | B54 | 3 | 1 pc. | N/A | N/A | ||
฿ 3,342.40 | 1 Piece(s) | 55 Day(s) | 20 | 100 | Standard | -10~60 | C73 | 0.5 | 2 pcs. | N/A | N/A | ||
฿ 4,818.40 | 1 Piece(s) | 55 Day(s) | 25 | 100 | [Head Side Flange] Head Flange | -10~60 | B54 | 3 | 2 pcs. | N/A | N/A | ||
฿ 3,863.20 | 1 Piece(s) | 55 Day(s) | 25 | 100 | [Head Side Flange] Head Flange | -10~60 | C73 | 0.5 | 2 pcs. | N/A | N/A | ||
฿ 4,036.80 | 1 Piece(s) | 55 Day(s) | 25 | 100 | [Head Side Flange] Head Flange | -10~60 | C73 | 3 | 2 pcs. | N/A | N/A |
How can we improve?
How can we improve?